Download document () of 20

P137-06N-HDMI

Mini DisplayPort to HDMI Adapter Cable (M/F), 6 in. (15.2 cm)

  • Also converts mDP audio to HDMI for complete audio/video transmission
  • Plug-and-play operation with no software required for easy, immediate installation
  • Slim-profile unit fits easily into briefcase or laptop bag for instant use anywhere
  • Lets you use your current HDMI display without the expense of a new mDP monitor
  • Delivers HD picture quality at resolutions up to 1920 x 1200 (1080p)

General specifications

Product Name
Eaton Tripp Lite series audio adapter
Catalog Number
P137-06N-HDMI
UPC
037332171115
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.1 lb
Compliances
TAA Compliant
Global Catalog
P137-06N-HDMI
Product Type
Audio adapter

Product specifications

Type
Passive Cable
Relative Humidity
0-85% non-condensing
Color
White
Cable Jacket Rating
VW-1
Cable Jacket Color
White
Product Features
TAA Compliant
Cable Jacket Material
PVC
SideA Connector1
MINI DISPLAYPORT (MALE)
SideB Connector1
HDMI (FEMALE)
SideB Connector3
HDMI (FEMALE)
Technology
DisplayPort
HDMI
Features
Flex Center
Cable Length
0.5 Foot
Max Supported Video Resolution
1920 x 1200 (1080p)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Cable Type
Passive
Cable Length Range
Up to 4ft (up to 1M)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.