Download document () of 20

P586-003-DVI

Mini DisplayPort 1.2 to DVI Adapter Cable (M/M), 1080p, 3 ft. (0.9 m)

  • Passive adapter cable for use with dual-mode DisplayPort (DP++) graphics card
  • All-in-one Mini DisplayPort to DVI cable design
  • Supports computer video resolutions up to 1920 x 1200
  • Low-profile DVI connector fits neatly into available space
  • Supports HD video resolutions up to 1080p

General specifications

Product Name
Eaton Tripp Lite series adapter
Catalog Number
P586-003-DVI
UPC
037332222138
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.171 lb
Compliances
REACH
FCC Compliant
RoHS
CE Marked
Global Catalog
P586-003-DVI
Product Type
Adapter

Product specifications

Type
Passive Cable
Operating Humidity Range
0% to 85%, Non-Condensing
Relative Humidity
0-85% non-condensing
Storage Humidity Range
0% to 85%, Non-Condensing
Color
Black
Cable Jacket Rating
VW-1
Material
ABS, PVC
Cable Jacket Color
Black
Connector Plating
Nickel
Cable Jacket Material
PVC
Color Depth
24-bit True color
24-bit True Color
Contact Plating
Gold
SideA Connector1
MINI DISPLAYPORT (MALE)
SideB Connector1
DVI-D SINGLE LINK (MALE)
SideB Connector3
DVI-D SINGLE LINK (MALE)
Displayport Specification
1.2
Technology
DVI
DisplayPort
Connector
DVI
MINI DISPLAYPORT
Cable Length
3 Foot
Cable Outer Diameter (OD)
5.0 +/- 15mm
Max Supported Video Resolution
1920 x 1200 (1080p)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Cable Type
Passive
Max Resolution
1080p
Cable Length Range
Up to 4ft (up to 1M)

Export product specification