Download document () of 20

P137-06N-DVI

Keyspan Mini DisplayPort to DVI Adapter, Video Converter for Mac/PC, White (M/F), 6-in. (15.24 cm)

  • Plug-and-play convenience—no drivers or software needed
  • Compatible with Thunderbolt 1 and 2 ports on Mac computers
  • This product is a passive adapter and requires that the connected computer has a DP++ (DisplayPort ++) dual-mode port
  • Supports DVI Single Link computer video resolutions up to 1920 x 1200, and HD resolutions up to 1080p
  • Connect a DVI monitor to a Mac or PC with a Mini Displayport output

General specifications

Product Name
Eaton Tripp Lite series audio adapter
Catalog Number
P137-06N-DVI
UPC
037332158888
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.07 lb
Compliances
RoHS
Global Catalog
P137-06N-DVI
Product Type
Audio adapter

Product specifications

Type
Video Adapter
Color
White
Product Features
TAA Compliant
SideA Connector1
MINI DISPLAYPORT (MALE)
SideB Connector1
DVI-I (FEMALE)
SideB Connector3
DVI-I (FEMALE)
Technology
DVI
DisplayPort
Features
Flex Center
Cable Length
0.5 Foot
Cable Length Range
Up to 4ft (up to 1M)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.