Download document () of 20

P561-010

DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10 ft. (3.05 m)

  • Compatible with Flat Panel Displays, Digital CRT Displays and Projectors
  • Superior molded cables with foil/braid shielding for maximum EMI/RFI protection
  • Resolutions up to 1920 x 1200
  • High Speed Digital Transmission to 4.95Gbps

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
P561-010
UPC
037332120113
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.59 lb
Compliances
RoHS
Global Catalog
P561-010
Product Type
Cable

Product specifications

Type
Passive Cable
Color
Black
Cable Jacket Color
Black
SideA Connector1
DVI-D SINGLE LINK (MALE)
SideB Connector1
DVI-D SINGLE LINK (MALE)
SideB Connector3
DVI-D SINGLE LINK (MALE)
Technology
DVI
Connector
DVI
Cable Length
10 Foot
Cable Type
Passive
Cable Length Range
9 - 14ft (2 - 4M)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.