USB 3.0 SuperSpeed to VGA-DVI Adapter, 512MB SDRAM - 2048x1152,1080p
| Product Name | 
                                            
                                            
                                             
                                                Eaton Tripp Lite series video adapter
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                U344-001-R
                                             
                                         | 
                                    
| UPC | 
                                            
                                            
                                             
                                                037332174215
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                1.8 in
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                4.4 in
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                4.3 in
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                0.1 lb
                                             
                                         | 
                                    
| Compliances | 
                                            
                                            
                                             
                                                RoHS  
                                        REACH  | 
                                    
| Certifications | 
                                            
                                            
                                             
                                                cUL Listed  
                                        UL Listed  | 
                                    
| Color | 
                                            
                                            
                                             
                                                Black
                                             
                                         | 
                                    
| Product Highlights | 
                                            
                                            
                                             
                                                Compatible with both Windows and macOS operating systems  
                                        Supports USB 3.2 Gen 1 speeds up to 5 Gbps to ensure fast data transfers Plug-and-play operation with no external power required for immediate installation Connect up to 6 adapters at the same time to extend video across multiple displays Supports high-definition video resolutions up to 2048 x 1152 @ 60 Hz  | 
                                    
| SideA Connector1 | 
                                            
                                            
                                             
                                                USB 3.0 A (MALE)
                                             
                                         | 
                                    
| SideB Connector1 | 
                                            
                                            
                                             
                                                DVI-I (FEMALE)
                                             
                                         | 
                                    
| SideB Connector3 | 
                                            
                                            
                                             
                                                DVI-I (FEMALE)
                                             
                                         | 
                                    
| Technology | 
                                            
                                            
                                             DVI VGA / SVGA  |