Download document () of 20

B160-001-HDSI

DVI/HDMI over IP Extender Transmitter over Cat5/Cat6, RS-232 Serial and IR Control, 1920 x 1080 (1080p), 328 ft. (100 m), TAA

General specifications

Product Name
Eaton Tripp Lite series extender
Catalog Number
B160-001-HDSI
UPC
037332196644
Product Length/Depth
1.17 in
Product Height
3.94 in
Product Width
5.04 in
Product Weight
0.83 lb
Compliances
CE Marked
REACH
RoHS
FCC Compliant
Product Type
Extender

Product specifications

Type
Transmitter
Audio Specification
Stereo Audio
AC Power Adapter Plug(s)
CEE 7/16 Schuko
NEMA 1-15P North America
BS 1363 UK
AS/NZS 3112 Australia
Relative Humidity
0-85% non-condensing
Audio Input
HDMI
Color
Black
Audio Output
HDMI
Input
Unit (included)
Material
Steel
Product Features
EDID Compatible
Consumer Electronics Control (CEC) Supported
IR Remote Extension Support
TAA Compliant
3D Video Supported
RS-232 Serial Extension Support
Rackmountable
Color Depth
24-bit True color
24-bit True Color
Product Highlights
Supports video resolutions up to 1920 x 1080 (1080p) - Limited to maximum resolution of receiver
Plug and play—no software or drivers required
HDMI output on transmitter for connecting local display
Video source can be sent to any analog or digital display
Compatible with B160-Series A/V over IP receivers
Packaging Type
Box
Power Source Type
AC Adapter
HDCP Specification
1.4
SideA Connector1
HDMI (FEMALE)
SideB Connector1
HDMI (FEMALE)
RJ45 (FEMALE)
SideB Connector2
3.5MM (FEMALE)
Dc Barrel Plug
OD: 5.5 x 2.1 x 7.5 mm, positive pin, negative sleeve
SideB Connector3
HDMI (FEMALE)
RJ45 (FEMALE)
Power Source
Unit (included)
Technology
Cat6
HDMI
DVI
A/V over IP
Cat5/5e
IR
Features
Flex Center
AC Plug Type
CEE 7/16 Schuko
BS1363
AS/NZS 3112
NEMA 1-15P
AC Power Adapter Cord Length
4.5 ft
Number of Displays
1
BTUs
19.8 BTU/Hr
Included Mounting Accessories
Wallmount
Housing
Metal
Max Supported Video Resolution
1920 x 1080 (1080p @ 60Hz)
Recommended Category Cable
N202-Series Cat6 Patch Cable
Mounting Details
Wallmount
LED Indicators
RJ45 Output (Green / Power, Orange / Signal), Channel Signal (Red), Power (Green)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Number of Ports
5
Transmitter - Number of Video Outputs
1
Power Consumption
5.8 W
Max Resolution
1080p
Extender Style
Box
Extension Method
AV Over IP
Form Factor/Mounting Options
Box
Wall-mount

Export product specification