Download document () of 20

U444-06N-DVI-AM

USB-C to DVI Adapter with Alternate Mode - DP 1.2, White

  • Supports USB DisplayPort Alternate Mode for transmitting video
  • Plug-and-play operation with no software or drivers required
  • Supports HD video resolutions up to 1920 x 1080 (1080p) @ 60 Hz
  • Reversible USB-C plug connects in either direction
  • Supports USB 3.1 Gen 1 data transfer rates up to 5 Gbps

General specifications

Product Name
Eaton Tripp Lite series video adapter
Catalog Number
U444-06N-DVI-AM
UPC
037332189332
Product Length/Depth
1.7 in
Product Height
0.57 in
Product Width
1.8 in
Product Weight
0.06 lb
Compliances
FCC Compliant
CE Marked
RoHS
REACH
Certifications
UL Listed
cUL Listed
Global Catalog
U444-06N-DVI-AM
Product Type
Video adapter

Product specifications

Type
USB-C to DVI Adapter
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Color
White
Cable Jacket Rating
VW-1
Material
PVC, ABS
Cable Jacket Color
White
Connector Plating
Nickel
Product Features
Mirror Mode
Bus Powered
USB Specification
USB 3.2 Gen 1 (up to 5 Gbps)
Cable Jacket Material
PVC
Packaging Type
Box
HDCP Specification
1.2
SideA Connector1
USB C (MALE)
SideB Connector1
DVI-D DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
SideB Connector3
DVI-D DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
Host Connector
USB C (MALE)
Technology
DVI
Video Ports Details
HDCP 1.3
Supported Resolution
1280x720 (720p)
1920x1080 (1080p)
Number of Displays
1
Number of Monitors Supported
1
Max Supported Video Resolution
DVI: 1920 x 1080 (1080p) @ 60Hz
Operating Temperature Range
32° to 113°F (0° to 45°C)
Resolutions Supported
1920 x 1080 (1080p) @ 60 Hz
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Video Input
USB C (MALE)
Video Output
DVI-I DUAL LINK (FEMALE)
Video Ports
DVI-I DUAL LINK (FEMALE)
Number of Ports
1
Max Resolution
1080p

Export product specification