Download document () of 20

P561-015

DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 15 ft. (4.57 m)

  • Compatible with Flat Panel Displays, Digital CRT Displays and Projectors
  • Resolutions up to 1920 x 1200
  • High Speed Digital Transmission to 4.95Gbps
  • Superior molded cables with foil/braid shielding for maximum EMI/RFI protection

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
P561-015
UPC
037332181268
Product Length/Depth
0.5 in
Product Height
8 in
Product Width
10 in
Product Weight
0.63 lb
Compliances
RoHS
Global Catalog
P561-015
Product Type
Cable

Product specifications

Type
Passive Cable
Color
Black
Cable Jacket Color
Black
SideA Connector1
DVI-D SINGLE LINK (MALE)
SideB Connector1
DVI-D SINGLE LINK (MALE)
SideB Connector3
DVI-D SINGLE LINK (MALE)
Technology
DVI
Connector
DVI
Cable Length
15 Foot
Cable Type
Passive
Cable Length Range
14 - 20ft (4 - 6M)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.