Download document () of 20

U444-06N-DVIBAM

USB-C to DVI Adapter with Alternate Mode - DP 1.2, Black

  • Delivers HD picture quality at resolutions up to 1920 x 1080 (1080p) @ 60 Hz
  • Reversible USB-C plug connects in either direction for immediate no-fuss use
  • Easy installation with plug-and-play operation—no software required
  • Supports USB 3.1 Gen 1 speeds up to 5 Gbps to ensure fast data transfers
  • Transmits video signals from sources supporting USB DisplayPort Alt Mode

General specifications

Product Name
Eaton Tripp Lite series video adapter
Catalog Number
U444-06N-DVIBAM
UPC
037332210708
Product Length/Depth
1.7 in
Product Height
0.57 in
Product Width
1.8 in
Product Weight
0.05 lb
Compliances
REACH
CE Marked
RoHS
FCC Compliant
Global Catalog
U444-06N-DVIBAM
Product Type
Video adapter

Product specifications

Type
USB to DVI Adapter
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Color
Black
Cable Jacket Rating
VW-1
Material
PVC, ABS
Cable Jacket Color
Black
Connector Plating
Nickel
Product Features
Bus Powered
Mirror Mode
USB Specification
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps)
Cable Jacket Material
PVC
Packaging Type
Box
HDCP Specification
1.2
SideA Connector1
USB C (MALE)
SideB Connector1
DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
SideB Connector3
DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
Host Connector
USB C (MALE)
Technology
DVI
Video Ports Details
HDCP 1.3
Supported Resolution
1280x720 (720p)
1920x1080 (1080p)
Number of Displays
1
Number of Monitors Supported
1
Max Supported Video Resolution
DVI: 1920 x 1080 (1080p) @ 60Hz
Operating Temperature Range
32° to 113°F (0° to 45°C)
Resolutions Supported
1920 x 1080 (1080p) @ 60 Hz
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Video Input
USB C (MALE)
Video Output
DVI-I DUAL LINK (FEMALE)
Video Ports
DVI-I DUAL LINK (FEMALE)
Number of Ports
1
Max Resolution
1080p

Export product specification