Keyspan Mini DisplayPort to DVI Adapter, Video Converter for Mac/PC, Black (M/F), 6-in. (15.24 cm)
| Product Name | 
                                            
                                            
                                             
                                                Eaton Tripp Lite series audio adapter
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                P137-06N-DVIB
                                             
                                         | 
                                    
| UPC | 
                                            
                                            
                                             
                                                037332210609
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                0.5 in
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                9 in
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                7 in
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                0.09 lb
                                             
                                         | 
                                    
| Compliances | 
                                            
                                            
                                             
                                                CE Marked  
                                        RoHS FCC Compliant  | 
                                    
| Certifications | 
                                            
                                            
                                             
                                                UL Listed  
                                        cUL Listed  | 
                                    
| Global Catalog | 
                                            
                                            
                                             
                                                P137-06N-DVIB
                                             
                                         | 
                                    
| Type | 
                                            
                                            
                                             
                                                Video Adapter
                                             
                                         | 
                                    
| Device Compatibility | 
                                            
                                            
                                             
                                                Monitor/HDTV
                                             
                                         | 
                                    
| Color | 
                                            
                                            
                                             
                                                Black
                                             
                                         | 
                                    
| Connector Plating | 
                                            
                                            
                                             
                                                Nickel
                                             
                                         | 
                                    
| Product Features | 
                                            
                                            
                                             
                                                TAA Compliant
                                             
                                         | 
                                    
| Contact Plating | 
                                            
                                            
                                             
                                                Gold
                                             
                                         | 
                                    
| SideA Connector1 | 
                                            
                                            
                                             
                                                MINI DISPLAYPORT (MALE)
                                             
                                         | 
                                    
| SideB Connector1 | 
                                            
                                            
                                             
                                                DVI-I (FEMALE)
                                             
                                         | 
                                    
| SideB Connector3 | 
                                            
                                            
                                             
                                                DVI-I (FEMALE)
                                             
                                         | 
                                    
| Displayport Specification | 
                                            
                                            
                                             
                                                1.2
                                             
                                         | 
                                    
| Technology | 
                                            
                                            
                                             
                                                DisplayPort  
                                        DVI  | 
                                    
| Features | 
                                            
                                            
                                             
                                                Flex Center
                                             
                                         | 
                                    
| Supported Resolution | 
                                            
                                            
                                             
                                                1920 x 1200
                                             
                                         | 
                                    
| Cable Length | 
                                            
                                            
                                             
                                                1 Foot
                                             
                                         | 
                                    
| Operating Temperature Range | 
                                            
                                            
                                             
                                                32° to 104°F (0° to 40°C)
                                             
                                         | 
                                    
| Storage Temperature Range | 
                                            
                                            
                                             
                                                -4° to 140°F (-20° to 60°C)
                                             
                                         | 
                                    
| Cable Length Range | 
                                            
                                            
                                             
                                                Up to 4ft (up to 1M)
                                             
                                         |