DisplayPort 1.2 to DVI Compact Adapter Video Converter (M/F)
| Product Name |
Eaton Tripp Lite series audio adapter
|
| Catalog Number |
P134-000-DVI-V2
|
| UPC |
037332187550
|
| Product Length/Depth |
0.5 in
|
| Product Height |
5.9 in
|
| Product Width |
3.9 in
|
| Product Weight |
0.06 lb
|
| Compliances |
RoHS
|
| Global Catalog |
P134-000-DVI-V2
|
| Product Type |
Audio adapter
|
| Type |
Video Adapter
|
| Color |
Black
|
| SideA Connector1 |
DISPLAYPORT (MALE)
|
| SideB Connector1 |
DVI-I (FEMALE)
|
| SideB Connector3 |
DVI-I (FEMALE)
|
| Technology |
DisplayPort
DVI |
| Features |
Flex Center
|