Download document () of 20

B140-1A0

DVI over Cat5/6 Active Extender, Box-Style Remote Receiver for Video, DVI-I Single Link, Up to 200 ft. (60 m), TAA

General specifications

Product Name
Eaton Tripp Lite series extender
Catalog Number
B140-1A0
UPC
037332156631
Product Length/Depth
1.01 in
Product Height
3.61 in
Product Width
2.53 in
Product Weight
0.19 lb
Compliances
REACH
RoHS
FCC Compliant
Product Type
Extender

Product specifications

Type
Receiver
AC Power Adapter Plug(s)
NEMA 1-15P North America
Relative Humidity
0-85% non-condensing
Color
Black
Input
Unit (included)
Product Features
Built-In Equalizer
TAA Compliant
3D Video Supported
Daisy-chainable / Cascadable
Consumer Electronics Control (CEC) Supported
EDID Compatible
Product Highlights
For use with B140-002 or B140-004 extender/splitter transmitter units
Use 24 AWG, Solid Wire Cat5e/6 cable, such as N202-Series, to achieve maximum distance and resolution
Features a built-in Equalization control for adjustment of the video image
Plug and play, no software or drivers required
Supports DVI-D Single-Link video resolutions up to 1920 x 1080 @ 60 Hz
Compatible with all operating systems
Can further expand the range and number of monitors by adding B140-110 repeaters
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Extends a 1920 x 1080 @ 60 Hz signal up to 150 ft. (45.72 m), or a 1024 x 768 @ 60 Hz signal up to 200 ft. (61 m)
Packaging Type
Box
Power Source Type
AC Adapter
SideA Connector1
RJ45 (FEMALE)
SideB Connector1
DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
Dc Barrel Plug
OD: 5.5 x 2.1 x 7.5 mm, positive pin, negative sleeve
SideB Connector3
DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
Power Source
Unit (included)
Technology
Cat6
Cat5/5e
DVI
Features
Flex Center
AC Plug Type
NEMA 1-15P
AC Power Adapter Cord Length
4.5 ft
Number of Displays
1
AC Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
Included Mounting Accessories
Wallmount
Housing
Metal
Max Supported Video Resolution
1920 x 1080 (1080p @ 60Hz)
Mounting Details
Wallmount
LED Indicators
RJ45: Green (Connection), Orange (Data Transmission)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Max 1024 x 768 Range (ft)
200 ft
Max 1080i Range (ft)
150 ft
Max 1080P Range (ft)
150 ft
Max 1440 x 900 Range (ft)
200 ft
Max 1600 x 1200 Range (ft)
200 ft
Max 480i Range (ft)
200 ft
Max 480P Range (ft)
200 ft
Max 640 x 480 Range (ft)
200 ft
Max 720P Range (ft)
200 ft
Max 800 x 600 Range (ft)
200 ft
Number of Ports
1
Receiver - Number of Video Outputs
1
Max Resolution
1080p
Extender Style
Box
Extension Method
CATx
Form Factor/Mounting Options
Box
Wall-mount

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.