Download document () of 20

B140-002

2-Port DVI over Cat5/6 Splitter/Extender, Box-Style Transmitter for Video, DVI-D Single Link, 200 ft. (60 m), TAA

  • Works in tandem with B140-1A0 or B140-1P0 remote receiver
  • Transmits up to 200 ft. for digital signage in bars, offices, classrooms, trade shows, etc.
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • Plug-and-play operation with no software required for easy, immediate installation
  • Supports HD resolutions up to 1920 x 1080 (@ 60 Hz) for crystal-clear 1080p video

General specifications

Product Name
Eaton Tripp Lite series splitter
Catalog Number
B140-002
UPC
037332156709
Product Length/Depth
6.4 in
Product Height
2.2 in
Product Width
6.9 in
Product Weight
0.001 lb
Compliances
RoHS
REACH
FCC Compliant
Global Catalog
B140-002
Product Type
Splitter

Product specifications

Type
Splitter; Extender Kit
AC Power Adapter Plug(s)
NEMA 1-15P North America
Relative Humidity
0-85% non-condensing
Color
Black
Input
Unit (included)
Product Features
EDID Compatible
TAA Compliant
3D Video Supported
Consumer Electronics Control (CEC) Supported
Packaging Type
Box
Power Source Type
AC Adapter
SideA Connector1
DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
SideB Connector1
RJ45 (FEMALE)
Dc Barrel Plug
OD: 5.5 x 2.1 x 7.5 mm, positive pin, negative sleeve
SideB Connector3
RJ45 (FEMALE)
Host Connector
DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
Power Source
Unit (included)
Technology
Cat6
DVI
Cat5/5e
Features
Flex Center
AC Plug Type
NEMA 1-15P
AC Power Adapter Cord Length
4.5 ft
Number of Displays
2
AC Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
Included Mounting Accessories
Wallmount
Housing
Metal
Max Supported Video Resolution
1920 x 1080 (1080p) @ 60Hz
Mounting Details
Wallmount
LED Indicators
RJ45: Green (Connection), Orange (Data Transmission)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Max 1024 x 768 Range (ft)
200 ft
Max 1080i Range (ft)
150 ft
Max 1080P Range (ft)
150 ft
Max 1440 x 900 Range (ft)
150 ft
Max 1600 x 1200 Range (ft)
150 ft
Max 480i Range (ft)
200 ft
Max 480P Range (ft)
200 ft
Max 640 x 480 Range (ft)
200 ft
Max 720P Range (ft)
150 ft
Max 800 x 600 Range (ft)
200 ft
Number of Ports
2
Transmitter - Number of Video Outputs
2
Max Resolution
1080p
Extender Style
Box
Extension Method
CATx
Form Factor/Mounting Options
Box
Wall-mount

Export product specification