Download document () of 20

B140-1P0

DVI over Cat5/6 Passive Extender, Remote Receiver for Video, DVI-D Single Link, Up to 100 ft. (30 m), TAA

General specifications

Product Name
Eaton Tripp Lite series extender
Catalog Number
B140-1P0
UPC
037332156655
Product Length/Depth
7.2 in
Product Height
2 in
Product Width
6.3 in
Product Weight
0.14 lb
Compliances
CE Marked
REACH
RoHS
FCC Compliant
Product Type
Extender

Product specifications

Type
Receiver
Relative Humidity
0-85% non-condensing
Color
Black
Product Features
3D Video Supported
EDID Compatible
TAA Compliant
Daisy-chainable / Cascadable
Consumer Electronics Control (CEC) Supported
Product Highlights
Compatible with all operating systems
Use 24 AWG, Solid Wire Cat5e/6 cable, such as N202-Series, to achieve maximum distance and resolution
For use with B140-002 or B140-004 extender/splitter transmitter units
Plug and play, no external power, software or drivers required
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Supports DVI-D Single-Link video resolutions up to 1920 x 1080 @ 60 Hz
Extends a 1920 x 1080 @ 60 Hz signal up to 50 ft. (15.24 m), or a 1024 x 768 @ 60 Hz signal up to 100 ft. (30.5 m)
Packaging Type
Box
SideA Connector1
RJ45 (FEMALE)
SideB Connector1
DVI-D SINGLE LINK (MALE)
SideB Connector3
DVI-D SINGLE LINK (MALE)
Technology
DVI
Cat6
Cat5/5e
Features
Flex Center
Number of Displays
1
Housing
Plastic
Max Supported Video Resolution
1920 x 1080 (1080p @ 60Hz)
LED Indicators
Power (Green); Activity (Orange)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Receiver/Transceiver Video Output
DVI-D (Single Link)
Max 1024 x 768 Range (ft)
100 ft
Max 1080i Range (ft)
50 ft
Max 1080P Range (ft)
50 ft
Max 1440 x 900 Range (ft)
100 ft
Max 1600 x 1200 Range (ft)
100 ft
Max 480i Range (ft)
100 ft
Max 480P Range (ft)
100 ft
Max 640 x 480 Range (ft)
100 ft
Max 720P Range (ft)
100 ft
Max 800 x 600 Range (ft)
100 ft
Number of Ports
1
Receiver - Number of Video Outputs
1
Max Resolution
1080p
Extender Style
Pigtail
Extension Method
CATx
Form Factor/Mounting Options
Pigtail

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.