Download document () of 20

B140-002-DD

2-Port DVI over Cat5/6 Splitter/Extender, Box-Style Transmitter for Video, Dual-Display DVI-D, 200 ft. (60 m), TAA

  • Split and extend Dual DVI signals from a computer to two sets of Dual Displays
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • Up to 4 displays per channel when using repeaters
  • 1920 x 1200 (60Hz) resolution up to 150-ft. (45.72 m)

General specifications

Product Name
Eaton Tripp Lite series splitter
Catalog Number
B140-002-DD
UPC
037332177513
Product Length/Depth
1.17 in
Product Height
3.6 in
Product Width
5.04 in
Product Weight
0.2 lb
Compliances
RoHS
REACH
FCC Compliant
Global Catalog
B140-002-DD
Product Type
Splitter

Product specifications

Type
Splitter; Extender Kit
AC Power Adapter Plug(s)
NEMA 1-15P North America
Relative Humidity
0-85% non-condensing
Color
Black
Input
Unit (included)
Product Features
EDID Compatible
3D Video Supported
Consumer Electronics Control (CEC) Supported
TAA Compliant
Packaging Type
Box
Power Source Type
AC Adapter
SideA Connector1
DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
SideB Connector1
RJ45 (FEMALE)
Dc Barrel Plug
OD: 5.5 x 2.1 x 7.5 mm, positive pin, negative sleeve
SideB Connector3
RJ45 (FEMALE)
Host Connector
HD15 (FEMALE)
Power Source
Unit (included)
Technology
Cat6
DVI
Cat5/5e
Features
Flex Center
AC Plug Type
NEMA 1-15P
AC Power Adapter Cord Length
4.5 ft
Number of Displays
2
AC Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A
Included Mounting Accessories
Wallmount
Housing
Metal
Max Supported Video Resolution
1920 x 1080 (1080p) @ 60Hz
Mounting Details
Wallmount
LED Indicators
RJ45: Green (Connection), Orange (Data Transmission)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Max 1440 x 900 Range (ft)
150 ft
Max 1600 x 1200 Range (ft)
150 ft
Max 480P Range (ft)
200 ft
Number of Ports
2
Transmitter - Number of Video Outputs
2
Max Resolution
1080p
Extender Style
Box
Extension Method
CATx
Form Factor/Mounting Options
Box
Wall-mount

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.