Download document () of 20

P561-020

DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 20 ft. (6.09 m)

  • Integral strain relief reduces stress and adds flexibility
  • Supports HD video resolutions up to 1920 x 1200, including 1080p
  • Gold-plated contacts for maximum conductivity
  • Foil and braid shielding reduces hazardous EMI/RFI line noise
  • High-speed digital transmission up to 5 Gbps

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
P561-020
UPC
037332203557
Product Length/Depth
0.5 in
Product Height
12 in
Product Width
10 in
Product Weight
0.001 lb
Compliances
RoHS
Global Catalog
P561-020
Product Type
Cable

Product specifications

Type
Passive Cable
Color
Black
Cable Jacket Color
Black
SideA Connector1
DVI-D SINGLE LINK (MALE)
SideB Connector1
DVI-D SINGLE LINK (MALE)
SideB Connector3
DVI-D SINGLE LINK (MALE)
Technology
DVI
Connector
DVI
Cable Length
20 Foot
Operating Temperature Range
14° to 167°F (10° to 75°C)
Storage Temperature Range
-4° to 176°F (-20° to 80°C)
Cable Type
Passive
Cable Length Range
14 - 20ft (4 - 6M)

Export product specification