Download document () of 20

B116-004A

4-Port DVI Splitter with Audio and Signal Booster - Single-Link DVI-I, 1920 x 1200 (1080p) @ 60 Hz, TAA

  • Capable of cascading up to 64 total displays in sophisticated applications
  • Supports HD resolutions up to 1920 x 1200 (@ 60 Hz) for crystal-clear 1080p video
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • Easy plug-and-play operation for immediate connection right from the box
  • Transmits up to 81-ft. (24.68 m) for digital signage in bars, offices, classrooms, trade shows, etc.

General specifications

Product Name
Eaton Tripp Lite series splitter
Catalog Number
B116-004A
UPC
037332156754
Product Length/Depth
3.2 in
Product Height
1.7 in
Product Width
7.9 in
Product Weight
1.2 lb
Compliances
TAA Compliant
Global Catalog
B116-004A
Product Type
Splitter

Product specifications

Type
Splitter
AC Power Adapter Plug(s)
NEMA 1-15P North America
Operating Humidity Range
20 to 90%
Storage Humidity Range
20 to 90%
Color
Black
Product Features
Rackmountable
Daisy-chainable / Cascadable
TAA Compliant
Packaging Type
Box
Power Source Type
AC Adapter
HDCP Specification
1.1
SideA Connector1
DVI-I (FEMALE)
SideB Connector1
3.5MM (FEMALE)
DVI-I (FEMALE)
SideA Connector2
3.5MM (FEMALE)
SideB Connector2
3.5MM (FEMALE)
Dc Barrel Plug
OD: 5.5 x 2.1 x 7.5 mm, positive pin, negative sleeve
SideB Connector3
DVI-I (FEMALE)
Voltage Compatibility (VAC)
100 VAC
110 VAC
120 VAC
125 VAC
127 VAC
200 VAC
208 VAC
220 VAC
230 VAC
240
Host Connector
DVI-I (FEMALE)
Technology
Stereo Audio
DVI
Features
Flex Center
AC Power Adapter Cord Length
4.5 ft
AC Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
Included Mounting Accessories
Yes
Max Supported Video Resolution
1920 x 1200 @ 60Hz
Mounting Details
Yes
LED Indicators
Red (Power), Green (Signal/Connection)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Input x Output
1 x 4
Max 1024 x 768 Range (ft)
80 ft
Max 1080i Range (ft)
65 ft
Max 1080P Range (ft)
65 ft
Max 1440 x 900 Range (ft)
80 ft
Max 1600 x 1200 Range (ft)
80 ft
Max 480i Range (ft)
80 ft
Max 480P Range (ft)
80 ft
Max 640 x 480 Range (ft)
80 ft
Max 720P Range (ft)
80 ft
Max 800 x 600 Range (ft)
80 ft
Number of Ports
4
Max Resolution
1080p

Export product specification