Download document () of 20

B140-004

4-Port DVI over Cat5/6 Splitter/Extender, Box-Style Transmitter for Video, DVI-D Single Link, 200 ft. (60 m), TAA

  • Supports DVI-D Single-Link video resolutions up to 1920 x 1080 @ 60 Hz
  • Use 24 AWG, Solid Wire Cat5e/6 cable, such as N202-Series, to achieve maximum distance and resolution
  • Compatible with all operating systems
  • Plug and play, no software or drivers required
  • Can further expand the range and number of monitors by adding B140-110 repeaters
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

General specifications

Product Name
Eaton Tripp Lite series splitter
Catalog Number
B140-004
UPC
037332156693
Product Length/Depth
1.17 in
Product Height
3.94 in
Product Width
5.04 in
Product Weight
0.24 lb
Compliances
RoHS
FCC Compliant
REACH
Global Catalog
B140-004
Product Type
Splitter

Product specifications

Type
Splitter; Extender Kit
AC Power Adapter Plug(s)
NEMA 1-15P North America
Relative Humidity
0-85% non-condensing
Color
Black
Input
Unit (included)
Product Features
3D Video Supported
EDID Compatible
Consumer Electronics Control (CEC) Supported
TAA Compliant
Packaging Type
Box
Power Source Type
AC Adapter
SideA Connector1
DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
SideB Connector1
RJ45 (FEMALE)
SideB Connector2
DVI-I (FEMALE)
Dc Barrel Plug
OD: 5.5 x 2.1 x 7.5 mm, positive pin, negative sleeve
SideB Connector3
RJ45 (FEMALE)
Host Connector
DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
Power Source
Unit (included)
Technology
Cat5/5e
Cat6
DVI
Features
Flex Center
AC Plug Type
NEMA 1-15P
AC Power Adapter Cord Length
4.5 ft
Number of Displays
4
AC Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
Included Mounting Accessories
Wallmount
Housing
Metal
Max Supported Video Resolution
1920 x 1080 (1080p) @ 60Hz
Mounting Details
Wallmount
LED Indicators
Red (Power); RJ45: Green (Connection), Orange (Data Transmission)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Max 1024 x 768 Range (ft)
200 ft
Max 1080i Range (ft)
150 ft
Max 1080P Range (ft)
150 ft
Max 1440 x 900 Range (ft)
150 ft
Max 1600 x 1200 Range (ft)
150 ft
Max 480i Range (ft)
200 ft
Max 480P Range (ft)
200 ft
Max 640 x 480 Range (ft)
200 ft
Max 720P Range (ft)
150 ft
Max 800 x 600 Range (ft)
200 ft
Number of Ports
4
Transmitter - Number of Video Outputs
4
Max Resolution
1080p
Extender Style
Box
Extension Method
CATx
Form Factor/Mounting Options
Box
Wall-mount
Rackmount

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.