Download document () of 20

B156-002-HDMI

2-Port DisplayPort to HDMI Multi-Monitor Splitter MST Hub, 4K UHD, DP1.2, TAA

  • Supports up to 48-bit Deep Color (16 bits per channel)
  • Display the same image on each monitor, extend the desktop across them, or display in video wall mode where monitors are combined to display as one
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • Compliant with DisplayPort 1.2
  • Splits or expands a DisplayPort audio/video signal on two HDMI monitors
  • Supports Ultra High Definition (UHD) video resolutions up to 4K @ 30Hz (3840 x 2160) - see System Requirements

General specifications

Product Name
Eaton Tripp Lite series splitter
Catalog Number
B156-002-HDMI
UPC
037332175892
Product Length/Depth
3.6 in
Product Height
1 in
Product Width
5.3 in
Product Weight
0.86 lb
Compliances
REACH
RoHS
FCC Compliant
Global Catalog
B156-002-HDMI
Product Type
Splitter

Product specifications

Type
Splitter
Audio Specification
7.1 Channel Surround Sound, DTS-HD and Dolby TrueHD
AC Power Adapter Plug(s)
NEMA 1-15P North America
Relative Humidity
0-85% non-condensing
Color
Black
Material
Metal
Connector Plating
Nickel
Product Features
EDID Compatible
3D Video Supported
MST Support
Rackmountable
TAA Compliant
Color Depth
48-bit Deep color
Contact Plating
Gold
Packaging Type
Box
Power Source Type
AC Adapter
HDCP Specification
1.3
SideA Connector1
DISPLAYPORT (FEMALE)
SideB Connector1
HDMI (FEMALE)
Dc Barrel Plug
OD: 5.5 x 2.1 x 7.5 mm, positive pin, negative sleeve
SideB Connector3
HDMI (FEMALE)
Displayport Specification
1.2
Host Connector
DISPLAYPORT (MALE)
Technology
HDMI
DisplayPort
Features
Flex Center
AC Power Adapter Cord Length
4.5 ft
AC Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
BTUs
14 BTU/Hr
Max Supported Video Resolution
3840 x 2160 (4K) @ 30Hz
LED Indicators
(x2) Orange (Monitor Signal); (x1) Green (Power)
Operating Temperature Range
14° to 167°F (10° to 75°C)
Storage Temperature Range
-4° to 176°F (-20° to 80°C)
Number of Ports
2
Power Consumption
4.1 W
Max Resolution
4K/60

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.