Download document () of 20

B004-DP2UA2-K

2-Port DisplayPort KVM Switch 4K 60 Hz with Audio, Cables and USB Peripheral Sharing

  • Compatible with Windows®, Mac®, Linux and Sun
  • Supports DisplayPort Dual Mode (DP++), EDID and HDCP
  • Switch between computers via remote selector, hotkeys or mouse
  • Upgradable firmware
  • Supports video resolutions up to 3840 x 2160 (4K x 2K) @ 60 Hz

General specifications

Product Name
Eaton Tripp Lite series KVM switch
Catalog Number
B004-DP2UA2-K
UPC
037332193179
Product Length/Depth
9.4 in
Product Height
2.4 in
Product Width
6.7 in
Product Weight
1.3 lb
Compliances
RoHS
Global Catalog
B004-DP2UA2-K
Product Type
KVM switch

Product specifications

Number of ports
2
LED Indicators
KVM FOCUS (ILLUMINATES SOLID); AUTO-SCAN (FLASHES)
Material Of Construction
Metal
Operating Temperature Range
32° to 122°F (0° to 50°C)
Relative Humidity
0-80% non-condensing
Storage Temperature
-4° to 140°F (-20° to 60°C)
Computer/Server Ports
DP, USB, 3.5mm Audio Jack (Audio)
Number Of Monitors
1
Operating Temperature
  • 32° to 122°F (0° to 50°C)
  • 32° to 122°F (0° to 50°C)
Number Of Users
1
CPU
2
Daisy-chain port
No
Firmware upgrade port
No
Key type
Yes
Max number of ports
2
Color
Black
Autoscan

Yes
Cable Jacket Color
Black
Package Contents
(2) 3.5 mm stereo audio cables
(2) USB A/B device cables
B004-DP2UA2-K 2-Port DisplayPort KVM Switch 4K 60 Hz
Owner’s manual
(2) DisplayPort monitor cables
Remote port selector
System Requirements
3.5 mm audio jack (if using audio function)
Speakers with 3.5 mm male connector (if using audio function)
DisplayPort audio/video port (connecting non-DP computers is not recommended)
DisplayPort monitor capable of supporting highest resolution of any computer in installation
USB port
USB keyboard/mouse
Product Features
Bus Powered
MST Support
EDID Compatible
USB Specification

USB 2.0 (up to 480 Mbps)
SideA Connector1
DISPLAYPORT (FEMALE)
SideB Connector1
3.5MM (FEMALE)
DISPLAYPORT (FEMALE)
SideA Connector2
3.5MM (FEMALE)
SideB Connector2
3.5MM (FEMALE)
SideA Connector3
USB B (FEMALE)
SideB Connector3
DISPLAYPORT (FEMALE)
USB A (FEMALE)
Displayport Specification
1.2
Port Control
Hotkeys, OSD, Remote Toolbar
Hotkeys, OSD, remote toolbar
Pc/Server Connections
USB
DisplayPort
Technology
DisplayPort
Stereo Audio
USB 2.0 (High Speed)
Autoscan Duration
CAN BE SET TO 3, 5, 10 OR 20 SECONDS, WITH 5 SECONDS BEING THE DEFAULT
Max Supported Video Resolution
3840 x 2160 (4K x 2K) @60 Hz

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton