Download document () of 20

P582-006-V2

DisplayPort 1.2 to HDMI Adapter Cable (DP with Latches to HDMI M/M), 4K, 6 ft. (1.8 m)

  • No separate adapter required
  • Requires that the connected computer has a DP++ (DisplayPort ++) dual-mode port
  • Supports UHD video resolutions up to 3840 x 2160 (4K x 2K) @ 30 Hz
  • Supports 7.1 Audio Surround Sound and HDCP
  • Gold-plated connectors and contacts

General specifications

Product Name
Eaton Tripp Lite series adapter
Catalog Number
P582-006-V2
UPC
037332191991
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.29 lb
Compliances
RoHS
Global Catalog
P582-006-V2
Product Type
Adapter

Product specifications

Type
Passive Cable
Color
Black
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Cable Jacket Material
PVC
SideA Connector1
DISPLAYPORT (MALE)
SideB Connector1
HDMI (MALE)
SideB Connector3
HDMI (MALE)
Displayport Specification
1.2
Technology
HDMI
DisplayPort
Features
Flex Center
Cable Length
6 Foot
Max Supported Video Resolution
3840 x 2160 (4K) @ 60Hz
Cable Type
Passive
Cable Length Range
5 - 8ft (1 - 2M)

Export product specification