Download document () of 20

P582-006-V2-ACT

DisplayPort 1.2 to HDMI Active Adapter Cable (DP with Latches to HDMI M/M), 4K, 6 ft. (1.8 m)

  • Supports audio and HDCP
  • Active adapter cable for use with any DisplayPort
  • No separate adapter required
  • Supports UHD video resolutions up to 3840 x 2160 (4K x 2K) @ 24/25/30Hz
  • Gold-plated connectors and contacts

General specifications

Product Name
Eaton Tripp Lite series adapter
Catalog Number
P582-006-V2-ACT
UPC
037332192066
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.29 lb
Compliances
RoHS
Global Catalog
P582-006-V2-ACT
Product Type
Adapter

Product specifications

Type
Active Cable
Color
Black
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Cable Jacket Material
PVC
SideA Connector1
DISPLAYPORT (MALE)
SideB Connector1
HDMI (MALE)
SideB Connector3
HDMI (MALE)
Displayport Specification
1.2
Technology
DisplayPort
HDMI
Features
Flex Center
Cable Length
6 Foot
Max Supported Video Resolution
3840 x 2160 (4K) @ 60Hz
Cable Type
Active
Cable Length Range
5 - 8ft (1 - 2M)

Export product specification