Download document () of 20

P581-006-V2

DisplayPort 1.2 to DVI Active Adapter Cable (DP with Latches to DVI-D Dual Link M/M), 6 ft. (1.8 m)

  • Gold-plated connectors and contacts
  • Supports computer video resolutions up to 1920 x 1200
  • Supports HD video resolutions up to 1920 x 1080 (1080p)
  • Active adapter cable for use with any Displayport port
  • No separate adapter required

General specifications

Product Name
Eaton Tripp Lite series adapter
Catalog Number
P581-006-V2
UPC
037332191977
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.33 lb
Compliances
RoHS
Global Catalog
P581-006-V2
Product Type
Adapter

Product specifications

Type
Active Cable
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Color
Black
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Product Features
Latching or Gripping Connector
Cable Jacket Material
PVC
Color Depth
24-bit True color
24-bit True Color
SideA Connector1
DISPLAYPORT (MALE)
SideB Connector1
DVI-D DUAL-LINK (MALE) (WIRED TO DVI-D SINGLE-LINK)
SideB Connector3
DVI-D DUAL-LINK (MALE) (WIRED TO DVI-D SINGLE-LINK)
Displayport Specification
1.2
Technology
DisplayPort
DVI
Features
Flex Center
Connector
DISPLAYPORT
DVI
Cable Length
6 Foot
Max Supported Video Resolution
1920 x 1200 (1080p)
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Cable Type
Active
Max Resolution
1080p
Cable Length Range
5 - 8ft (1 - 2M)

Export product specification