3-Port USB-C Hub with LAN Port and Power Delivery, USB-C to 3x USB-A Ports and Gbe, USB 3.0, White
| Product Name | 
                                            
                                            
                                             
                                                Eaton Tripp Lite series hub
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                U460-003-3AG-C
                                             
                                         | 
                                    
| UPC | 
                                            
                                            
                                             
                                                037332193810
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                1.575 in
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                0.65 in
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                3.78 in
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                0.09 lb
                                             
                                         | 
                                    
| Compliances | 
                                            
                                            
                                             
                                                RoHS  
                                        REACH CE Marked FCC Compliant  | 
                                    
| Application | 
                                            
                                            
                                            
  | 
                                    
| Type | 
                                            
                                            
                                             
                                                Hub
                                             
                                         | 
                                    
| Charging Ports Details | 
                                            
                                            
                                            
  | 
                                    
| Number of Charging Ports | 
                                            
                                            
                                             
                                                4
                                             
                                         | 
                                    
| Total Charging Watts | 
                                            
                                            
                                             
                                                60
                                             
                                         | 
                                    
| Device Compatibility | 
                                            
                                            
                                             
                                                Computer  
                                        Chromebook Laptop Router  | 
                                    
| Operating Humidity Range | 
                                            
                                            
                                             
                                                10 - 85 % RH, Non-Condensing
                                             
                                         | 
                                    
| Storage Humidity Range | 
                                            
                                            
                                             
                                                5 - 90 % RH, Non-Condensing
                                             
                                         | 
                                    
| Color | 
                                            
                                            
                                             
                                                White
                                             
                                         | 
                                    
| Cable Jacket Rating | 
                                            
                                            
                                             
                                                VW-1
                                             
                                         | 
                                    
| Material | 
                                            
                                            
                                             
                                                ABS, PVC
                                             
                                         | 
                                    
| USB Hub Ports | 
                                            
                                            
                                             
                                                Yes
                                             
                                         | 
                                    
| USB Power Delivery (PD) Charging Support | 
                                            
                                            
                                             
                                                Yes
                                             
                                         | 
                                    
| Cable Jacket Color | 
                                            
                                            
                                             
                                                White
                                             
                                         | 
                                    
| Charging Ports / Amps | 
                                            
                                            
                                             
                                                0.9A  
                                        1.5A 3A  | 
                                    
| Connector Plating | 
                                            
                                            
                                             
                                                Nickel
                                             
                                         | 
                                    
| IEEE Standards Supported | 
                                            
                                            
                                             
                                                802.3
                                             
                                         | 
                                    
| Product Features | 
                                            
                                            
                                             
                                                USB Charging  
                                        Bus Powered Ethernet Support Remote Wakeup Support UASP Support Auto MDIX Support Battery Charging (5V/1.5A Port) Full Duplex Support Suspend Mode Support  | 
                                    
| USB Specification | 
                                            
                                            
                                             
                                                USB 3.0 (up to 5 Gbps)  
                                        USB 3.1 Gen 1 (up to 5 Gbps) USB 3.2 Gen 1 (up to 5 Gbps)  | 
                                    
| Cable Jacket Material | 
                                            
                                            
                                             
                                                PVC
                                             
                                         | 
                                    
| Connector Style | 
                                            
                                            
                                             
                                                Straight
                                             
                                         | 
                                    
| Network Speed | 
                                            
                                            
                                             
                                                1 Gbps (Gigabit)
                                             
                                         | 
                                    
| Product Highlights | 
                                            
                                            
                                             
                                                Plug-and-play operation with no software required for easy, immediate installation  
                                        Supports USB 3.2 Gen 1 speeds up to 5 Gbps to ensure fast data transfers Connects you to a wired 10/100/1000 Ethernet network when Wi-Fi is unavailable Reversible USB-C plug connects in either direction for immediate no-fuss use Power Delivery port provides 3A (60W) power output for charging connected device  | 
                                    
| Charging Port Type | 
                                            
                                            
                                             
                                                USB A (FEMALE)  
                                        USB C (FEMALE)  | 
                                    
| Packaging Type | 
                                            
                                            
                                             
                                                Box
                                             
                                         | 
                                    
| Plug Color | 
                                            
                                            
                                             
                                                White
                                             
                                         | 
                                    
| Power Source Type | 
                                            
                                            
                                             
                                                AC Adapter  
                                        Bus  | 
                                    
| SideA Connector1 | 
                                            
                                            
                                             
                                                USB C (MALE)
                                             
                                         | 
                                    
| Compatible Devices | 
                                            
                                            
                                             
                                                Tablet  
                                        Chromebook Smartphone Laptop  | 
                                    
| SideB Connector1 | 
                                            
                                            
                                             
                                                USB A (FEMALE)
                                             
                                         | 
                                    
| SideB Connector2 | 
                                            
                                            
                                             
                                                RJ45 (FEMALE)
                                             
                                         | 
                                    
| Data Ports | 
                                            
                                            
                                             
                                                USB C (FEMALE)  
                                        USB-A - USB 3.2 Gen 1 (5 Gbps) USB A (FEMALE)  | 
                                    
| SideB Connector3 | 
                                            
                                            
                                             
                                                USB C (FEMALE)  
                                        USB A (FEMALE)  | 
                                    
| Host Connector | 
                                            
                                            
                                             
                                                USB C (MALE)
                                             
                                         | 
                                    
| Charging AMPS per port | 
                                            
                                            
                                             
                                                3 A  
                                        1.5 A 0.9 A  | 
                                    
| Technology | 
                                            
                                            
                                             
                                                Cat5/5e  
                                        Cat6 USB 3.x  | 
                                    
| Features | 
                                            
                                            
                                             
                                                Flex Center
                                             
                                         | 
                                    
| Network Compatibility | 
                                            
                                            
                                             
                                                1 Gbps (Gigabit)
                                             
                                         | 
                                    
| Charging Ports | 
                                            
                                            
                                             
                                                USB-A: 5V 1.5A (7.5W)  
                                        USB-A: 0.9A USB-C: 60W (20V 3A) Power Delivery (PD 2.0)  | 
                                    
| Data Transfer Rate | 
                                            
                                            
                                             
                                                5 Gbps
                                             
                                         | 
                                    
| Number of Ports | 
                                            
                                            
                                             
                                                5
                                             
                                         | 
                                    
| Number of USB Hub Ports | 
                                            
                                            
                                             
                                                4
                                             
                                         | 
                                    
| Ports | 
                                            
                                            
                                             
                                                1
                                             
                                         | 
                                    
| Power Consumption | 
                                            
                                            
                                             
                                                3 W
                                             
                                         | 
                                    
| Total Number of Ports | 
                                            
                                            
                                             
                                                5
                                             
                                         | 
                                    
| Ports Detail | 
                                            
                                            
                                             
                                                Connect to a wired Ethernet network at speeds up to 10/100/1000Mbps (Gigabit)
                                             
                                         | 
                                    
| Storage Temperature Range | 
                                            
                                            
                                             
                                                14° to 158°F (-10° to 70°C)
                                             
                                         | 
                                    
| BTUs | 
                                            
                                            
                                             
                                                8.5 BTU/Hr
                                             
                                         | 
                                    
| Data Ports Details | 
                                            
                                            
                                             
                                                USB-A - USB 3.2 Gen 1 (5 Gbps)
                                             
                                         | 
                                    
| Network Ports | 
                                            
                                            
                                             
                                                RJ45 (FEMALE)
                                             
                                         | 
                                    
| USB Power Delivery (PD) Charging Specification | 
                                            
                                            
                                             
                                                20V/3A  
                                        60W  |