Download document () of 20

U442-DOCK6-GY

USB-C Dock, Dual Display - 4K HDMI, VGA, USB 3.2 Gen 1, USB-A/C Hub, GbE, 100W PD Charging

General specifications

Product Name
Eaton Tripp Lite series docking station
Catalog Number
U442-DOCK6-GY
UPC
037332240774
Product Length/Depth
1.9 in
Product Height
0.6 in
Product Width
3.7 in
Product Weight
0.21 lb
Compliances
CE Marked
FCC Compliant
RoHS
REACH
Certifications
NOM
ICES
Product Type
Docking station

Product specifications

Application
  • Extend a desktop or mirror multiple displays to aid in multitasking and increase productivity
  • Access a wired Ethernet network in a location with no or spotty Wi-Fi
  • Save data to a USB-enabled thumb drive or external hard drive
  • Charge your notebook or laptop by connecting its wall charger to the USB-C PD Charging port
Type
Docking Station
Charging Ports Details
  • One USB-A port supports 5V 1.5A (7.5W) for quickly charging mobile devices, the other supports 900mA downstream charging
  • Both USB-A ports share 5V 1.6A (8W) when connected to a PD 3.0 compliant charger
  • The USB-C PD Charging/Data port provides up to 20V 5A (100W) to charge the host laptop via a compatible wall charger
Number of Charging Ports
3
Total Charging Amps
5
Total Charging Watts
100
Device Compatibility
Computer
Printer
Tablet
Laptop
Monitor/HDTV
Chromebook
Phone
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Color
Gray
Cable Jacket Rating
VW-1
Material
Aluminum
USB Hub Ports
Yes
USB Power Delivery (PD) Charging Support
Yes
Cable Jacket Color
Black
Charging Ports / Amps
1.5A
5A
Connector Color
Gray
Connector Plating
Nickel
IEEE Standards Supported
802.3
Product Features
Full Duplex Support
USB Charging
Ethernet Support
3D Video Supported
Suspend Mode Support
DSC Support
Battery Charging (5V/1.5A Port)
DisplayPort Alt Mode
Auto MDIX Support
Bus Powered
Extended Mode
Mirror Mode
Remote Wakeup Support
EDID Support
EDID Compatible
USB Specification
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps)
USB 3.2 Gen 1 (up to 5 Gbps)
Color Depth
24-bit True color
24-bit True Color
Connector Style
Straight
Network Speed
100 Mbps (Fast Ethernet)
1 Gbps (Gigabit)
10 Mbps
Product Highlights
Extend your desktop to a connected HDMI or VGA display, or transmit mirrored content to both displays simultaneously
Connect to a wired 10/100/1000 Mbps (Gigabit) Ethernet network when Wi-Fi is unavailable
Charge the host laptop with up to 100 Ws (20V 5A) of PD Charging power output
USB-C and USB-A ports allow connection of flash drives and other peripherals
Supports true 4K resolutions up to 4096 x 2160 (@ 30 Hz) for crystal-clear video
Charge the host laptop with up to 100 Watts (20V 5A) of PD Charging power output
Charging Port Type
USB A (FEMALE)
USB C (FEMALE)
Packaging Type
Box
Chroma Sub Sampling
4:4:4
Plug Color
White
Blue
HDCP Specification
1.4
SideA Connector1
USB C (MALE)
Compatible Devices
Tablet
Chromebook
Smartphone
Laptop
SideB Connector1
HDMI (FEMALE)
SideB Connector2
HD15 (FEMALE)
Data Ports
USB-A - USB 3.2 Gen 1 (5 Gbps)
USB A (FEMALE)
USB-C - USB 3.2 Gen 1 (5 Gbps)
USB C (FEMALE)
SideB Connector3
USB C (FEMALE)
HDMI (FEMALE)
SideB Connector4
USB A (FEMALE)
Host Connector
USB C (MALE)
SideB Connectors5
RJ45 (FEMALE)
Charging AMPS per port
1.5 A
5 A
5A
Technology
USB 3.x
Cat5/5e
Cat6
VGA / SVGA
HDMI
Features
Flex Center
Network Compatibility
1 Gbps (Gigabit)
Charging Ports
USB-C: 100W (20V 5A) Power Delivery (PD 3.0)
USB-A: 5V 1.5A (7.5W)
Video Ports Details
  • HDMI 1.4
  • HDCP 1.4
Data Transfer Rate
5 Gbps
Supported Resolution
3840x2160 (4K)
1920x1080 (1080p)
1920 x 1200
Number of Ports
6
Number of USB Hub Ports
3
Ports
1
Total Number of Ports
6
Ports Detail
Connect to a wired Gigabit Ethernet network via the built-in RJ45 port on the dock.
Resolutions Supported
HDMI: 4K 30 Hz (4096 x 2160) VGA: 1080p 60 Hz (1920 x 1200)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Max Supported Video Resolution
HDMI: 4096 x 2160, including 3840 X 2160 (4K X 2K) @ 30HZ; VGA: 1920 X 1200 (1080P) @ 60HZ
Recommended Category Cable
Cat5/Cat5e/Cat6 Cables
Signal Transmission
Unidirectional
Data Ports Details
USB-A - USB 3.2 Gen 1 (5 Gbps)
USB-C - USB 3.2 Gen 1 (5 Gbps)
Network Ports
RJ45 (FEMALE)
Video Input
USB C (MALE)
Video Output
HD15 (FEMALE)
HDMI (FEMALE)
Video Ports
HDMI 1.4
HDCP 1.4
HDMI (FEMALE)
HD15 (FEMALE)
USB Power Delivery (PD) Charging Specification
3

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.