Download document () of 20

B127C-1A1-CH2

USB-C to HDMI Extender Kit over Cat6, 4K 120Hz: 82ft (25M), 4K 60Hz: 196ft (60M)

General specifications

Product Name
Tripp Lite by Eaton Audio Video Extender-Receiver
Catalog Number
B127C-1A1-CH2
UPC
037332290090
Product Length/Depth
3.031 in
Product Height
5.905 in
Product Width
4.606 in
Product Weight
0.6834 lb
Compliances
RoHS
UKCA
WEEE Directive
CE Marked
REACH
FCC Compliant
Certifications
IEC 61000
Global Catalog
B127C-1A1-CH2
Product Type
Extender-Receiver

Product specifications

Type
Extender Kit
Audio Input
USB-C
Color
Black
Audio Output
HDMI
Package Contents
Installation Instructions
Transmitter
Micro-USB cable
Receiver
System Requirements
Display device with HDMI input (HDTV, projector, monitor)
Source device with USB-C output (MacBook Pro, Windows laptop, tablet, smartphone)
Product Features
EDID Support
HDR Support
Multi-Resolution Support
Color Depth
30-bit Deep color
30-bit Deep Color
Product Highlights
Extends UHD 4K @ 120 Hz resolutions up to 82 ft. (25 m) via Cat6 cable
Receives power through source device’s USB-C port: no external power supply required
Extends UHD 4K @ 60 Hz resolutions up to 196 ft. (60 m) via Cat6 cable
Plug-and-play operation with no software required for easy, immediate installation
Supports High Dynamic Range (HDR10) for richer contrast and expanded color accuracy
Chroma Sub Sampling
4:4:4
HDCP Specification
1.4
SideA Connector1
USB C (MALE)
SideB Connector1
HDMI (FEMALE)
SideB Connector3
HDMI (FEMALE)
Host Connector
USB C (MALE)
Technology
USB
Cat6
HDMI
Operating Temperature Range
-4° to 131°F (-20° to 55°C)
Relative Humidity
0-90% non-condensing
Storage Temperature
-22° to 40°F (-30° to 60°C)
Transmission Range
Material Of Construction
ABS
ESD Protection
1a Contact discharge level 2 (±4KV) 1b Air discharge level 3 (±8KV) Implementation of the standard: IEC61000-4-2
Number Of Monitors
1
Recommended Category Cable
24 AWG Cat6
Maximum Signal Range
196 ft
Operating Temperature
-4° to 131°F (-20° to 55°C)
Signal Range
196 ft
Supported Resolution
1280x720 (720p)
1920x1080 (1080p)
3840x2160 (4K)
Video Input
USB C (MALE)
Video Output
HDMI (FEMALE)
Video Ports
HDMI (FEMALE)
Max Supported Video Resolution
1280x720, 1280x960, 1366x768, 1440x900, 1680x1050, 1920x1080, 1920x1200, 720p@50/60Hz, 1080i@50/60Hz, 1080p@24/25/30/50/60/ 120Hz, 2560x1440@50/60/120/144Hz, 3840x2160@24/25/30/50/60/100/120Hz, 4096x2160@24/25/30/50/60Hz
Max. Distance (Between any 2 Units)
196 ft.
Receiver - Number of Video Outputs
1
Audio Specification
PCM, DTS, Dolby
Video Ports Details
HDMI 2.0
HDCP 1.4
HDCP 2.2
Power Consumption Detail
TX ≤ 6W, RX ≤ 4W
Latency
Zero Latency
Transmitter - Number of Video Outputs
1
Recommended Cabling
Solid Wire Cat6 Cables (Eaton Tripp Lite series N202)
Resolutions Supported
  • 1280x720, 1280x960, 1366x768, 1440x900, 1680x1050, 1920x1080, 1920x1200, 720p@50/60Hz,
  • 1080i@50/60Hz
  • 1080p@24/25/30/50/60/120Hz
  • 2560x1440@50/60/120/144Hz
  • 3840x2160@24/25/30/50/60/100/120Hz
  • 4096x2160@24/25/30/50/60Hz
Max 1080P Range (ft)
230 ft
Max 480P Range (ft)
230 ft
Max 1280 x 720 (720p) Range (ft)
196
Max 2560 x 1600 Range (ft)
196
Max 1920 x 1080 (1080p) Range (ft)
196
Max 1920 x 1200 Range (ft)
196
Max 3840 x 2160 (4K) Range (ft)
196
Transmitter Video Input
HDMI

Export product specification