Download document () of 20
To be discontinued

P061-006

UK Computer Power Cord - BS1363 to C7, 2.5A, 250V, 18 AWG, 6 ft. (1.83 m), Black

General specifications

Product Name
Eaton Tripp Lite series power cord
Catalog Number
P061-006
UPC
037332205438
Product Length/Depth
0.5 in
Product Height
10.98 in
Product Width
7 in
Product Weight
0.353 lb
Compliances
RoHS
Certifications
UL Listed
cUL Listed
Product Type
Power cord

Product specifications

Operating temperature range
23° to 140°F (-5° to 60°C)
Storage temperature
-4° to 176°F (-20° to 80°C)
Device Compatibility
PDU
UPS
Computer
Laptop
Awg-Size
18
Cable Length
6 Foot
Number Of Conductors
3
Operating Humidity
0% to 90% RH, Non-Condensing
Power Cord Jacket Type
H03VVH2-F
Storage Humidity Range
0% to 90% RH, Non-Condensing
Wire Size (Awg) - Max
1.02
Cable Length Range
5 - 8ft (1 - 2M)
Cable Jacket Color
Black
Package Contents
P061-006 BS1363 to C7 UK Computer Power Cable, 6 ft. (1.8 m), Black
Product Features
High Voltage
Cable Jacket Material
PVC
Product Highlights
6-ft. (1.83 m) length allows flexibility in placing devices in relationship to AC outlet
Ideal replacement for worn-out or missing UK IEC power cord
UK computer power cable for powering notebooks and laptops with C8 inlets
Plug Color
Black
SideA Connector1
BS1363 UK PLUG
SideB Connector1
IEC-320-C7 (NON-POLARIZED)
Voltage Rating
250 VAC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton