5-Port USB Charging Station with Built-In Device Storage, 12V 4A (48W) USB Charger Output
| Product Name |
Eaton Tripp Lite series multi-device charger
|
| Catalog Number |
U280-005-ST
|
| UPC |
037332199584
|
| Product Length/Depth |
4.882 in
|
| Product Height |
0.787 in
|
| Product Width |
6.614 in
|
| Product Weight |
1.3 lb
|
| Compliances |
RoHS
REACH FCC Compliant |
| Global Catalog |
U280-005-ST
|
| Product Type |
Multi-device charger
|
| Type |
Charging Station
|
| AC Adapter |
Input: 100-240V, 50/60Hz, 1.5A; Output: 12V, 4A
|
| AC Power Adapter Cord Length |
5 ft
|
| AC Power Adapter Input Specs (V / Hz / A) |
100-240V / 50/60Hz / 1.5A
|
| AC Power Adapter Output Specs (V / A) |
12V / 4A
|
| Charging Ports Details |
USB-A: 12V/4A
|
| Number of Charging Ports |
5
|
| Total Charging Amps |
4A
|
| Total Charging Watts |
48
|
| Power Consumption Detail |
12.7W (Operating) 0.23W (Standby)
|
| Power Consumption |
12.7 W
|
| Number of Ports |
5
|
| Overload Protection |
Yes
|
| Charging Method Detail |
5V - 1.5A (7W)
|
| LED Indicators |
Blue (Power)
|
| Operating Temperature Range |
41° to 95°F (5° to 35°C)
|
| Storage Temperature Range |
-4° to 122°F (-20° to 50°C)
|
| AC Power Adapter Plug(s) |
NEMA 1-15P North America
|
| Relative Humidity |
20% to 80% RH, Non-Condensing
|
| Color |
Black
|
| Input Plug Type |
NEMA 1-15P (NON-POLARIZED)
|
| Material |
Polycarbonate
|
| Charging Ports / Amps |
2.4A
|
| Charging Method |
USB
|
| Input Nominal Voltage |
120 VAC
230 VAC |
| Product Features |
Overvoltage Protection
Overcurrent Protection |
| Charging Form Factor |
Charging hub
|
| Charging Port Type |
USB A (FEMALE)
|
| Packaging Type |
Box
|
| External Power Supply Certifications |
CCC
cUL FCC TUV UL GS PSE RoHS |
| Power Source Type |
AC Adapter
|
| SideA Connector1 |
NEMA 1-15P (NON-POLARIZED)
|
| SideB Connector1 |
USB A (FEMALE)
|
| Dc Barrel Plug |
OD: 5.5 x 2.5 x 10 mm, positive pin, negative sleeve
|
| SideB Connector3 |
USB A (FEMALE)
|
| Device Compatibility |
Amazon Kindle
Phone Tablet |
| Voltage Compatibility (VAC) |
100 VAC
110 VAC 120 VAC 125 VAC 127 VAC 200 VAC 208 VAC 220 VAC 230 VAC 240 |