Safe-IT USB 2.0 A to Micro-B Antibacterial Cable (M/M), White, 3 ft. (0.91 m)
| Product Name |
Eaton Tripp Lite series cable
|
| Catalog Number |
U050AB-003-WH
|
| UPC |
037332260673
|
| Product Length/Depth |
0.5 in
|
| Product Height |
9 in
|
| Product Width |
7 in
|
| Product Weight |
0.06 lb
|
| Compliances |
RoHS
REACH CE Marked FCC Compliant |
| Global Catalog |
U050AB-003-WH
|
| Product Type |
Cable
|
| Application |
|
| Operating Humidity Range |
0% to 90% RH, Non-Condensing
|
| Storage Humidity Range |
0% to 90% RH, Non-Condensing
|
| Cable Jacket Rating |
VW-1
|
| Cable Jacket Color |
White
|
| Connector Plating |
Nickel
|
| Product Features |
Antibacterial
|
| USB Specification |
USB 2.0 (up to 480 Mbps)
|
| Cable Jacket Material |
PVC
|
| Connector Style |
Straight
|
| Product Highlights |
Supports USB 2.0 speeds up to 480 Mbps to ensure efficient data transfers
Made with antibacterial material proven effective in inhibiting the growth of E. coli and staph Molded nickel-plated connectors provide excellent conductivity White jacket permits fast, easy identification in a crowded hub or computer Foil and braid shielding protects against EMI/RFI noise that can distort or destroy data |
| Contact Plating |
Gold
|
| SideA Connector1 |
USB A (MALE)
|
| SideB Connector1 |
MICRO-USB B (MALE)
|
| Operating Temperature |
14° to 122°F (-10° to 50°C)
|
| Operating Temperature Range |
14° to 122°F (-10° to 50°C)
|
| Storage Temperature Range |
5° to 140°F (-15° to 60°C)
|
| SideB Connector3 |
MICRO-USB B (MALE)
|
| Technology |
USB 2.0 (High Speed) |
| Cable Length |
Up to 4ft (up to 1M)
|
| Cable Outer Diameter (OD) |
3.8mm
|
| Cable Type |
Passive
|
| Material |
PVC
|
| Wire Gauge (AWG) |
28/28
|
| Cable Length Range |
Up to 4ft (up to 1M)
|
| Connector |
MICRO USB-B
USB-A |