Download document () of 20

U040-01M-C-RA

USB-C Cable (M/M) - USB 2.0, Right-Angle Plug, Black, 1 m (3.3 ft.)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
U040-01M-C-RA
UPC
037332263650
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.05 lb
Compliances
REACH
RoHS
Global Catalog
U040-01M-C-RA
Product Type
Cable

Product specifications

Application
  • Charge and power your MacBook Pro, Windows laptop or other USB-C or Thunderbolt 3 device from a USB-C wall charger
  • Transfer data between an external hard drive and your laptop or PC
  • Connect your laptop to a docking station or hub with a USB-C or Thunderbolt 3 port
Amperage Rating
3A
Operating Humidity Range
10% to 85%, Non-Condensing
Storage Humidity Range
10% to 85%, Non-Condensing
Cable Jacket Rating
VW-1
USB Power Delivery (PD) Charging Support
Yes
Cable Jacket Color
Black
Connector Plating
Nickel
USB Specification
USB 2.0 (up to 480 Mbps)
Cable Jacket Material
PVC
Connector Style
Angled
Product Highlights
Space-saving right-angle USB-C plug allows easy connection in confined spaces
USB-C to USB-C cable is compatible with all USB-C and Thunderbolt 3 devices
Supports USB 2.0 speeds up to 480 Mbps to ensure efficient data transfers
Power Delivery cable supports 20V 3A (60W) power output for charging host device
Reversible USB-C plugs connect in either direction for immediate no-fuss use
Compatible with all USB-C and Thunderbolt 3 devices, including Nintendo Switch 2
Contact Plating
Gold
SideA Connector1
USB C (MALE) - RIGHT ANGLE
SideB Connector1
USB C (MALE)
Operating Temperature
14° to 140°F (-10° to 60°C)
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
SideB Connector3
USB C (MALE)
Technology

USB 2.0 (High Speed)
Cable Length
Up to 4ft (up to 1M)
Maximum Input Watts
60 W
Cable Outer Diameter (OD)
3.0MM
Cable Type
Passive
Material
PVC
Power Provided to Connected Device(s)
60W (20V/3A)
Cable Length Range
Up to 4ft (up to 1M)
Connector
USB-C

Export product specification