Ultra Flexible Anti-bacterial USB-A to USB-C Cable, Light Blue M/M, 6ft (1.8M)
| Product Name |
Eaton Tripp Lite series cable
|
| Catalog Number |
U038AB-006-S-LB
|
| UPC |
037332276773
|
| Product Length/Depth |
0.5 in
|
| Product Height |
9 in
|
| Product Width |
7 in
|
| Product Weight |
0.13 lb
|
| Compliances |
REACH
RoHS UKCA CE Marked |
| Global Catalog |
U038AB-006-S-LB
|
| Product Type |
Cable
|
| Application |
|
| Amperage Rating |
3A
|
| Operating Humidity Range |
10% to 85% RH, Non-Condensing
|
| Storage Humidity Range |
10% to 85% RH, Non-Condensing
|
| Color |
Light blue
|
| Cable Jacket Rating |
FT2
|
| Cable Jacket Color |
Light blue
|
| Connector Color |
Light blue
|
| Connector Plating |
Nickel
|
| Product Features |
Antibacterial
|
| USB Specification |
USB 2.0 (up to 480 Mbps)
|
| Cable Jacket Material |
Silicone
|
| Connector Style |
Straight
|
| Product Highlights |
Supports 60W power output for charging, syncing and powering mobile devices
Light blue jacket permits fast, easy identification in a crowded charging station Constructed with antibacterial material proven effective in inhibiting E. coli and staph Soft, flexible silicone jacket allows easy bending and avoids messy tangling Supports USB 2.0 speeds up to 480 Mbps to ensure efficient charges and data transfers |
| Contact Plating |
Nickel
|
| SideA Connector1 |
USB A (MALE)
|
| SideB Connector1 |
USB C (MALE)
|
| Operating Temperature |
14° to 140°F (-10° to 60°C)
|
| Operating Temperature Range |
14° to 140°F (-10° to 60°C)
|
| Storage Temperature Range |
-4° to 140°F (-20° to 60°C)
|
| SideB Connector3 |
USB C (MALE)
|
| Technology |
USB 2.0 (High Speed) |
| Cable Length |
5 - 8ft (1 - 2M)
|
| Maximum Input Watts |
60 W
|
| Cable Outer Diameter (OD) |
4.1 mm
|
| Cable Type |
Passive
|
| Material |
PVC
|
| Power Provided to Connected Device(s) |
60W (20V/3A)
|
| Cable Length Range |
5 - 8ft (1 - 2M)
|
| Connector |
USB-C
USB-A |