Heavy-Duty USB 2.0 USB-A to Micro-B Cable - M/M, UHMWPE and Aramid Fibers, Gray, 10 ft. (3.05 m)
| Product Name |
Eaton Tripp Lite series cable
|
| Catalog Number |
U050-010-GY-MAX
|
| UPC |
037332238962
|
| Product Length/Depth |
10 in
|
| Product Height |
0.5 in
|
| Product Width |
7 in
|
| Product Weight |
0.22 lb
|
| Compliances |
RoHS
REACH CE Marked FCC Compliant |
| Global Catalog |
U050-010-GY-MAX
|
| Product Type |
Cable
|
| Application |
|
| Amperage Rating |
2A
|
| Operating Humidity Range |
0% to 90% RH, Non-Condensing
|
| Relative Humidity |
0-90% non-condensing
|
| Storage Humidity Range |
0% to 90% RH, Non-Condensing
|
| Cable Jacket Rating |
VW-1
|
| Cable Jacket Color |
Black
|
| Connector Plating |
Nickel
|
| USB Specification |
USB 2.0 (up to 480 Mbps)
|
| Cable Jacket Material |
PVC
|
| Connector Style |
Straight
|
| Product Highlights |
Ideal for streaming video and other applications that require a fast, clear signal
Engineered using UHMWPE and Aramid fiber to stand up to frequent and rigorous use Supports USB 2.0 speeds up to 480 Mbps to ensure efficient charging and data transfers Integral strain relief helps cable move freely without stress or cracking Extra-strong cable construction helps prevent fraying and loose cable connectors |
| Contact Plating |
Gold
|
| SideA Connector1 |
USB A (MALE)
|
| SideB Connector1 |
MICRO-USB B (MALE)
|
| Operating Temperature |
-4° to 140°F (-20° to 60°C)
|
| Operating Temperature Range |
-4° to 140°F (-20° to 60°C)
|
| Storage Temperature Range |
-4° to 176°F (-20° to 80°C)
|
| SideB Connector3 |
MICRO-USB B (MALE)
|
| Technology |
USB 2.0 (High Speed) |
| Data Transfer Rate |
480 Mbps
|
| Cable Length |
9 - 14ft (2 - 4M)
|
| Cable Outer Diameter (OD) |
4.2mm
|
| Cable Type |
Passive
|
| Material |
PVC, UHMWPE, Aramid
|
| Power Provided to Connected Device(s) |
10W (5V/2A)
|
| Total Charging Watts |
10 W
|
| Cable Length Range |
9 - 14ft (2 - 4M)
|
| Connector |
MICRO USB-B
USB-A |