DisplayPort over Cat6 Pigtail Receiver with Repeater, 4K, 4:4:4, Transceiver, 230 ft. (70m), TAA
| Product Name |
Eaton Tripp Lite series receiver
|
| Catalog Number |
B127U-110-PD
|
| Product Length/Depth |
2.953 in
|
| Product Height |
0.732 in
|
| Product Width |
1.85 in
|
| Product Weight |
0.176 lb
|
| Compliances |
FCC Class B
REACH WEEE Directive UKCA TAA Compliant RoHS3 CE Marked |
| Certifications |
ICES
NOM |
| Product Type |
Receiver
|
| Type |
DisplayPort
|
| Audio Specification |
Supports passthrough audio formats including LPCM 2.0/5.1/7.1
|
| Relative Humidity |
0-85% non-condensing
|
| Color |
Black
|
| Audio Output |
DisplayPort
|
| Input |
Unit (included)
|
| Material |
Plastic
|
| Cable Jacket Color |
Black
|
| Product Features |
Daisy-chainable / Cascadable
HDR Support Bus Powered TAA Compliant EDID Compatible 3D Video Supported Multi-Resolution Support Y EDID Support |
| Cable Jacket Material |
PVC
|
| Color Depth |
36-bit Deep color
36-bit Deep Color |
| Product Highlights |
Can be daisy-chained up to 4 times (920 ft. total) via additional receivers
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases Lightweight pigtail receiver is USB-powered through display or power adapter Plug-and-play operation with no software required for easy, immediate installation Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) with High Dynamic Range (HDR) |
| Packaging Type |
Box
|
| Chroma Sub Sampling |
4:2:2
4:4:4 4:2:0 |
| Power Source Type |
USB
|
| HDCP Specification |
1.4
|
| SideA Connector1 |
HDMI (MALE)
|
| SideB Connector1 |
USB A (MALE)
RJ45 (FEMALE) |
| SideA Connector2 |
USB A (MALE)
|
| SideB Connector2 |
MICRO-USB B (FEMALE)
|
| SideB Connector3 |
RJ45 (FEMALE)
|
| Displayport Specification |
1.2
|
| Host Connector |
DISPLAYPORT (MALE)
|
| Power Source |
Unit (included)
|
| Technology |
DisplayPort
Cat6 USB |
| Features |
Flex Center
|
| Video Ports Details |
|
| Supported Resolution |
3840x2160 (4K)
1920 x 1200 1280x720 (720p) 2560 x 1600 1920x1080 (1080p) |
| Number of Displays |
1
|
| Number of Monitors Supported |
1
|
| Daisy-Chain Port |
RJ45 (Female)
|
| Daisy-chainable or Cascadable |
Y
|
| Included Mounting Accessories |
N/A
|
| Max Supported Video Resolution |
3840 x 2160 (4K) @ 60 Hz
|
| Recommended Category Cable |
24AWG Solid Wire Cat6
|
| Max. Distance (Between any 2 Units) |
230 ft.
|
| Transmission Distance |
230 ft. (70 m)
|
| Mounting Details |
N/A
|
| LED Indicators |
x1 Green (Power), x1 Orange (Data)
|
| Operating Temperature Range |
32° to 104°F (0° to 40°C)
|
| Resolutions Supported |
Up to 4K (3840 x 2160) @ 60 Hz
|
| Storage Temperature Range |
5° to 122°F (-15° to 50°C)
|
| Signal Transmission |
Unidirectional
|
| Video Input |
RJ45 (FEMALE)
|
| Video Output |
DISPLAYPORT (MALE)
|
| Max 1024 x 768 Range (ft) |
230 ft
|
| Max 1080i Range (ft) |
230 ft
|
| Max 1080P Range (ft) |
230 ft
|
| Max 1440 x 900 Range (ft) |
230 ft
|
| Max 1600 x 1200 Range (ft) |
230 ft
|
| Max 1920 x 1440 Range (ft) |
230 ft
|
| Max 480i Range (ft) |
230 ft
|
| Max 480P Range (ft) |
230 ft
|
| Max 4K UHD Range (ft) |
230 ft
|
| Max 640 x 480 Range (ft) |
230 ft
|
| Max 800 x 600 Range (ft) |
230 ft
|
| Video Ports |
DISPLAYPORT (MALE)
|
| Number of Ports |
3
|
| Receiver - Number of Video Outputs |
1
|
| Total Number of Ports |
3
|
| Ports |
2
|
| Max Resolution |
4K/60
|
| Extender Style |
Pigtail
|
| Extension Method |
CATx
|
| Form Factor/Mounting Options |
Pigtail
|