Download document () of 20

B127U-002-PHPH2

HDMI over Cat6 2Port Slitter/Extender Kit, Pigtail Transmitter and 2x Receivers with Repeaters, 4K, 4:4:4, 230 ft. (70m), TAA

General specifications

Product Name
Eaton Tripp Lite series extender
Catalog Number
B127U-002-PHPH2
Product Length/Depth
2.95 in
Product Height
0.73 in
Product Width
1.85 in
Product Weight
1 lb
Compliances
FCC Class B
WEEE Directive
TAA Compliant
REACH
UKCA
CE Marked
RoHS3
Certifications
NOM
ICES
Product Type
Extender

Product specifications

Type
HDMI
Audio Specification
Passthrough audio formats including LPCM 2.0/5.1/7.1
Relative Humidity
0-85% non-condensing
Audio Input
HDMI
Color
Black
Audio Output
HDMI
Input
Transmitter and Receiver (included)
Material
Plastic
Cable Jacket Color
Black
Product Features
Y
Multi-Resolution Support
EDID Compatible
EDID Support
Daisy-chainable / Cascadable
HDR Support
All-in-One Kit
TAA Compliant
3D Video Supported
Bus Powered
Cable Jacket Material
PVC
Color Depth
36-bit Deep color
36-bit Deep Color
Product Highlights
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) for crystal-clear video
Can be daisy-chained up to 4 times for each display (920 ft. per chain) via additional receivers
Plug-and-play operation with no software required for easy, immediate installation
Lightweight splitter and receivers are USB-powered through display or power adapter
Packaging Type
Box
Chroma Sub Sampling
4:4:4
4:2:0
4:4:0
Power Source Type
USB
HDCP Specification
1.4
SideA Connector1
HDMI (MALE)
SideB Connector1
HDMI (MALE)
USB A (MALE)
SideA Connector2
USB A (MALE)
SideB Connector2
USB A (MALE)
SideA Connector3
RJ45 (FEMALE)
SideB Connector3
MICRO-USB B (FEMALE)
HDMI (MALE)
SideA Connector4
MICRO-USB B (FEMALE)
SideB Connector4
RJ45 (FEMALE)
Host Connector
HDMI (MALE)
Power Source
Transmitter and Receiver (included)
Technology
Cat6
HDMI
USB
Features
Flex Center
Video Ports Details
  • HDCP 1.4
  • HDCP 2.2
Supported Resolution
1920x1080 (1080p)
2560 x 1600
3840x2160 (4K)
1920 x 1200
1280x720 (720p)
Number of Displays
2
Number of Monitors Supported
2
Daisy-Chain Port
RJ45 (Female)
Daisy-chainable or Cascadable
Y
Included Mounting Accessories
N/A
Max Supported Video Resolution
3840 x 2160 (4K x 2K) @ 60 Hz
Recommended Category Cable
24 AWG Solid Wire Cat6
Max. Distance (Between any 2 Units)
230 ft.
Transmission Distance
230 ft. (70 m)
Mounting Details
N/A
LED Indicators
Transmitter: x1 Green (Power); Receiver: x1 Green (Power), x1 Orange (Data)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Resolutions Supported
Up to 4K (3840 x 2160) @ 60 Hz
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Signal Transmission
Unidirectional
Video Input
HDMI (MALE)
Video Output
HDMI (MALE)
Max 1024 x 768 Range (ft)
230 ft
Max 1080i Range (ft)
230 ft
Max 1080P Range (ft)
230 ft
Max 1440 x 900 Range (ft)
230 ft
Max 1600 x 1200 Range (ft)
230 ft
Max 1920 x 1440 Range (ft)
230 ft
Max 480i Range (ft)
230 ft
Max 480P Range (ft)
230 ft
Max 4K UHD Range (ft)
230 ft
Max 640 x 480 Range (ft)
230 ft
Max 800 x 600 Range (ft)
230 ft
Video Ports
HDMI (MALE)
Number of Ports
9
Receiver - Number of Video Outputs
2
Transmitter - Number of Video Outputs
2
Total Number of Ports
9
Ports
6
Max Resolution
4K/60
Extender Style
Pigtail
Extension Method
CATx
Form Factor/Mounting Options
Pigtail

Export product specification