Download document () of 20

P569-010-SLIM-W

Slim High-Speed HDMI Cable with Ethernet and Digital Video with Audio, UHD 4K 60Hz (M/M), White, 10 ft. (3.05 m)

  • Foil/braid shielding protects against EMI/RFI line noise that can distort or destroy data
  • Special slim design cuts cable clutter and makes it easy to route through tight spaces
  • Plug-and-play operation with no software required for easy, immediate installation
  • Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) for heightened video quality

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
P569-010-SLIM-W
UPC
037332290441
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.13 lb
Compliances
RoHS
CE Marked
UKCA
Global Catalog
P569-010-SLIM-W
Product Type
Cable

Product specifications

Type
Passive Cable
Audio Specification
Stereo Audio
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Color
White
Cable Jacket Rating
VW-1
Material
PVC
Cable Jacket Color
White
Connector Color
White
Connector Plating
Gold
Product Features
EDID Compatible
EDID Support
Cable Jacket Material
PVC
Color Depth
24-bit True color
24-bit True Color
Connector Style
Straight
Contact Plating
Gold
Chroma Sub Sampling
4:4:4
HDCP Specification
1.4
SideA Connector1
HDMI (MALE)
SideB Connector1
HDMI (MALE)
SideB Connector3
HDMI (MALE)
Technology
HDMI
Connector
HDMI
Cable Length
10 Foot
Cable Outer Diameter (OD)
3.6MM
Max Supported Video Resolution
3840 x 2160 (4K) @ 60Hz
Minimum Bend Radius
36mm
Operating Temperature Range
32° to 133°F (0° to 45°C)
Storage Temperature Range
-40° to 176°F (-40° to 80°C)
Cable Type
Passive
Signal Transmission
Bidirectional
Max Resolution
4K/60
Cable Length Range
9 - 14ft (2 - 4M)

Export product specification