Download document () of 20

B118-002-HDR-V2

2-Port HDMI Splitter - 4K @ 60 Hz, 4:4:4, Multi-Resolution Support, HDR, HDCP 2.2, USB Powered, TAA

  • Supports multi-resolution output to allow for combination of different display types
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • Carries High Dynamic Range (HDR) signals for rich contrast and expanded color accuracy
  • Supports UHD resolutions up to true 4K @ 60 Hz (4:4:4) for crystal-clear video
  • Transmits up to 15 ft. for digital signage in bars, offices, classrooms, trade shows, etc.

General specifications

Product Name
Eaton Tripp Lite series splitter
Catalog Number
B118-002-HDR-V2
UPC
037332241450
Product Length/Depth
3.7 in
Product Height
0.7 in
Product Width
2.4 in
Product Weight
0.17 lb
Compliances
REACH
FCC Compliant
RoHS
CE Marked
Global Catalog
B118-002-HDR-V2
Product Type
Splitter

Product specifications

Type
Splitter
Audio Specification
DTS-HD, Dolby TrueHD, Dolby Digital Plus and LPCM 7.1 Channel Surround Sound
Device Compatibility
Monitor/HDTV
Relative Humidity
0-85% non-condensing
Color
Black
Material
Metal
Connector Plating
Nickel
Product Features
3D Video Supported
EDID Compatible
Multi-Resolution Support
HDR Support
TAA Compliant
Bus Powered
Daisy-chainable / Cascadable
Color Depth
36-bit Deep color
36-bit Deep Color
Packaging Type
Box
Chroma Sub Sampling
4:4:4
Power Source Type
USB
HDCP Specification
2.2
SideA Connector1
HDMI (MALE)
SideB Connector1
HDMI (FEMALE)
SideB Connector2
MICRO-USB B (FEMALE)
SideB Connector3
HDMI (FEMALE)
Host Connector
HDMI (MALE)
Technology
HDMI
Features
Flex Center
Cable Length
0 Foot
Daisy-chainable / Cascadable Details
Up to 3 Levels for 32 Displays
Max Supported Video Resolution
4096 x 2160 (4K) @ 60Hz
LED Indicators
(x1) Green (Power), (x2) Orange (Signal)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Input x Output
1 x 2
Number of Ports
2
Max Resolution
4K/60
Cable Length Range
Up to 4ft (up to 1M)

Export product specification