Download document () of 20

P569-006-SLIM-W

Slim High-Speed HDMI Cable with Ethernet and Digital Video with Audio, UHD 4K 60Hz (M/M), White, 6 ft. (1.83 m)

  • Foil/braid shielding protects against EMI/RFI line noise that can distort or destroy data
  • Special slim design cuts cable clutter and makes it easy to route through tight spaces
  • Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) for heightened video quality
  • Plug-and-play operation with no software required for easy, immediate installation

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
P569-006-SLIM-W
UPC
037332290434
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.9 lb
Compliances
RoHS
CE Marked
UKCA
Global Catalog
P569-006-SLIM-W
Product Type
Cable

Product specifications

Type
Passive Cable
Audio Specification
Stereo Audio
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Color
White
Cable Jacket Rating
VW-1
Material
PVC
Cable Jacket Color
White
Connector Color
White
Connector Plating
Gold
Product Features
EDID Support
EDID Compatible
Cable Jacket Material
PVC
Color Depth
24-bit True color
24-bit True Color
Connector Style
Straight
Contact Plating
Gold
Chroma Sub Sampling
4:4:4
HDCP Specification
1.4
SideA Connector1
HDMI (MALE)
SideB Connector1
HDMI (MALE)
SideB Connector3
HDMI (MALE)
Technology
HDMI
Connector
HDMI
Cable Length
6 Foot
Cable Outer Diameter (OD)
3.6MM
Max Supported Video Resolution
3840 x 2160 (4K) @ 60Hz
Minimum Bend Radius
35mm
Operating Temperature Range
32° to 133°F (0° to 45°C)
Storage Temperature Range
-40° to 176°F (-40° to 80°C)
Cable Type
Passive
Signal Transmission
Bidirectional
Max Resolution
4K/60
Cable Length Range
5 - 8ft (1 - 2M)

Export product specification