Download document () of 20

B127A-1A1-BHBH

HDMI over Cat6 Extender Kit, KVM Support, 4K 60Hz, 4:4:4, USB/IR, PoC, HDR, HDCP 2.2, 230 ft., TAA

General specifications

Product Name
Eaton Tripp Lite series extender
Catalog Number
B127A-1A1-BHBH
UPC
037332258625
Product Length/Depth
2.46 in
Product Height
2.12 in
Product Width
4.53 in
Product Weight
0.9 lb
Compliances
RoHS
CE Marked
REACH
FCC Compliant
Product Type
Extender

Product specifications

Type
Extender Kit
Audio Specification
Pass-through audio (LPCM 2.0/5.1/7.1)
AC Power Adapter Plug(s)
NEMA 1-15P North America
AS/NZS 3112 Australia
BS 1363 UK
CEE 7/16 Schuko
Relative Humidity
0-85% non-condensing
Audio Input
HDMI
Audio Output
HDMI
Toslink
Input
Transmitter or Receiver (included)
Material
Metal
Product Features
Rackmountable
HDR Support
TAA Compliant
3D Video Supported
Consumer Electronics Control (CEC) Supported
IR Remote Extension Support
EDID Compatible
Power Over Cable (PoC) Support
USB Extension Support
USB Specification
USB 1.1 (up to 12 Mbps)
Color Depth
36-bit Deep color
36-bit Deep Color
Product Highlights
Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) for crystal-clear video
Extend touch screen ability for Interactive Flat Panel Displays
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Carries High Dynamic Range (HDR) signals for rich contrast and expanded color accuracy
Power over Cable (PoC) technology provides power to the receiver via Cat6 cable
Transmitter's local port shows you the 4K image being displayed at the other end
Chroma Sub Sampling
4:4:4
Power Source Type
AC Adapter
SideA Connector1
HDMI (FEMALE)
SideB Connector1
HDMI (FEMALE)
RJ45 (FEMALE)
SideA Connector2
RJ45 (FEMALE)
SideB Connector2
RJ45 (FEMALE)
SideA Connector3
3.5MM (FEMALE)
SideB Connector3
USB A (FEMALE)
HDMI (FEMALE)
SideA Connector4
MICRO-USB B (FEMALE)
SideB Connector4
TOSLINK (FEMALE)
3.5MM (FEMALE)
SideB Connectors5
USB A (FEMALE)
Power Source
Transmitter or Receiver (included)
Technology
Cat6
HDMI
Cat5/5e
POC
IR
Features
Flex Center
AC Plug Type
BS1363
NEMA 1-15P
CEE 7/16 Schuko
AS/NZS 3112
AC Power Adapter Cord Length
4.5 ft
Number of Displays
1
Included Mounting Accessories
Wallmount
Max Supported Video Resolution
3840 x 2160 (4K @ 60Hz)
Recommended Category Cable
Cat6
Transmission Distance
230 ft.
Mounting Details
Wallmount
LED Indicators
TX: Green (Power); RJ45 Port: Green (Connection), Orange (Activity); RX: Green (Power), RJ45 Port: Green (Connection), Orange (Activity)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Video Input
HDMI (FEMALE)
Video Output
HDMI (FEMALE)
Receiver - Number of Video Outputs
1
Transmitter - Number of Video Outputs
1
Max Resolution
4K/60
Extender Style
Box
Extension Method
CATx
Form Factor/Mounting Options
Box
Wall-mount

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.