Download document () of 20

P568FA-20M

High-Speed Armored HDMI Fiber Active Optical Cable (AOC) - 4K @ 60 Hz, HDR, 4:4:4, M/M, Black, 20 m

  • Dispels EMI/RFI line noise that can disrupt A/V signal and affect equipment performance
  • Armored cable with TPU jacket for outdoor use resists crushing, cutting and abrasions
  • Fiber optic strands transmit audio/video over longer distances than standard copper
  • Carries High Dynamic Range (HDR) signals for rich contrast and expanded color accuracy
  • Supports 4K video resolutions (4:4:4)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
P568FA-20M
UPC
037332261014
Product Length/Depth
9.3 in
Product Height
2.8 in
Product Width
8.7 in
Product Weight
2.9 lb
Compliances
FCC Compliant
RoHS
REACH
CE Marked
Global Catalog
P568FA-20M
Product Type
Cable

Product specifications

Type
Active Optical Cable (AOC)
Operating Humidity Range
10% to 80% RH, Non-Condensing
Storage Humidity Range
10% to 80% RH, Non-Condensing
Color
Black
Cable Jacket Rating
Armored
Material
TPU
Cable Jacket Color
Black
Product Features
3D Video Supported
EMI/RFI Line Noise Protection
HDR Support
Industrial Grade
Armored Cable
EDID Compatible
Cable Jacket Material
TPU
Color Depth
48-bit
Contact Plating
Gold
Chroma Sub Sampling
4:4:4
SideA Connector1
HDMI (MALE)
SideB Connector1
HDMI (MALE)
SideB Connector3
HDMI (MALE)
Technology
HDMI
Features
Flex Center
Connector
HDMI
Number of Displays
1
Cable Outer Diameter (OD)
5.8 mm
Max Supported Video Resolution
3840 x 2160 (4K) @ 60Hz
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
-40° to 158°F (-40° to 70°C)
Signal Transmission
Unidirectional
Video Input
HDMI (MALE)
Video Output
HDMI (MALE)
Max Resolution
4K/60
Extender Style
Cable
Extension Method
HDMI Cable
Cable Length Range
50ft and up (15M and up)
Form Factor/Mounting Options
Cable

Export product specification