Download document () of 20

P568FM-30M-8K6

HDMI Active Optic Fiber AOC Cable with detachable connector, 8K/60HZ, 48Gbps, HDCP2.2, HDR, 98-ft. (30 m)

  • Dispels EMI/RFI line noise that can disrupt A/V signal and affect equipment performance
  • Fiber optic strands transmit audio/video over longer distances than standard copper
  • Carries High Dynamic Range (HDR) signals for rich contrast and expanded color accuracy
  • Detachable Micro-HDMI adapter for source end helps you pull cable through 3/4" conduit
  • Supports UHD resolutions up to 8K @ 60 Hz (4:4:4) for enhanced video without latency

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
P568FM-30M-8K6
UPC
037332284501
Product Length/Depth
8.86 in
Product Height
9.25 in
Product Width
2.91 in
Product Weight
1.87 lb
Compliances
FCC Compliant
UKCA
RoHS
CE Marked
WEEE Directive
Certifications
UL Listed
Global Catalog
P568FM-30M-8K6
Product Type
Cable

Product specifications

Type
Active Optical Cable (AOC)
Audio Specification
DOLBY TRUE HD/DTS-HD
Operating Humidity Range
10% to 85% RH, NON-CONDENSING
Relative Humidity
10% to 80% RH, Non Condensing
Storage Humidity Range
5% to 90% RH, NON-CONDENSING
Color
Black
Cable Jacket Rating
CMP
VW-1
Material
PVC
Cable Jacket Color
Black
Connector Color
Black
Connector Plating
Gold
Product Features
HDR Support
Consumer Electronics Control (CEC) Supported
EDID Compatible
3D Video Supported
Cable Jacket Material
PVC
Color Depth
36-bit Deep color
36-bit Deep Color
Connector Style
Straight
Contact Plating
Gold
Chroma Sub Sampling
4:4:4
HDCP Specification
1.4
SideA Connector1
HDMI (MALE)
MICRO HDMI (MALE)
SideB Connector1
HDMI (MALE)
SideB Connector3
HDMI (MALE)
Technology
HDMI
Connector
HDMI
Number of Displays
1
Cable Outer Diameter (OD)
4.8mm
Max Supported Video Resolution
7680 x 4320 (8K) @ 60Hz
Minimum Bend Radius
48mm
Operating Temperature Range
14° to 131°F (-10° to 55°C)
Storage Temperature Range
-13° to 158°F (-25° to 70°C)
Cable Type
Active
Signal Transmission
Unidirectional
Video Input
HDMI (MALE)
Video Output
HDMI (MALE)
Max Resolution
8K/60
Cable Length Range
50ft and up (15M and up)
Form Factor/Mounting Options
Cable

Export product specification