Download document () of 20

B127A-2A1-FHFH

HDMI over Cat6 Extender Kit, Wallplate, 4K 60Hz, HDR, Dual Output, IR, PoC, 230 ft., TAA

General specifications

Product Name
Eaton Tripp Lite series extender
Catalog Number
B127A-2A1-FHFH
UPC
037332261038
Product Length/Depth
2.66 in
Product Height
9.06 in
Product Width
5.52 in
Product Weight
0.001 lb
Compliances
FCC Compliant
CE Marked
REACH
RoHS
Product Type
Extender

Product specifications

Type
Extender Kit
Audio Specification
Pass-through audio (LPCM 2.0/5.1/7.1)
Audio Ports
HDMI (FEMALE)
HDMI outputs support Pass-through Audio formats including LPCM2.0/5.1/7.1
AC Power Adapter Plug(s)
BS 1363 UK
AS/NZS 3112 Australia
NEMA 1-15P North America
CEE 7/16 Schuko
Relative Humidity
0-85% non-condensing
Audio Input
HDMI
Color
White
Audio Output
HDMI
Input
Transmitter or Receiver (included)
Material
Metal
Product Features
EDID Compatible
Extended Mode
Mounting Accessory Included
Built-In Equalizer
Consumer Electronics Control (CEC) Supported
All-in-One Kit
TAA Compliant
HDR Support
IR Remote Extension Support
Mirror Mode
3D Video Supported
Power Over Cable (PoC) Support
Color Depth
36-bit Deep color
36-bit Deep Color
Product Highlights
Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) for crystal-clear video
Multi-resolution output allows combination of different display types (ex. 1080p or 4K)
Carries High Dynamic Range (HDR) signals for rich contrast and expanded color accuracy
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Power over Cable (PoC) technology provides power to either end via Cat6 cable
Packaging Type
Box
Chroma Sub Sampling
4:4:4
Power Source Type
AC Adapter
HDCP Specification
2.2
SideA Connector1
HDMI (FEMALE)
SideB Connector1
HDMI (FEMALE)
RJ45 (FEMALE)
SideA Connector2
RJ45 (FEMALE)
SideB Connector2
RJ45 (FEMALE)
SideA Connector3
3.5MM (FEMALE)
SideB Connector3
HDMI (FEMALE)
3.5MM (FEMALE)
Voltage Compatibility (VAC)
100 VAC
110 VAC
120 VAC
125 VAC
127 VAC
200 VAC
208 VAC
220 VAC
230 VAC
240
Power Source
Transmitter or Receiver (included)
Technology
HDMI
Cat5/5e
IR
POC
Cat6
Features
Flex Center
Video Ports Details
  • HDMI 2.0
  • HDCP 1.4
  • HDCP 2.2
AC Plug Type
NEMA 1-15P
CEE 7/16 Schuko
BS1363
AS/NZS 3112
AC Power Adapter Cord Length
4.5 ft
Number of Displays
3
Number of Monitors Supported
3
Included Mounting Accessories
(4) Screws
Max Supported Video Resolution
3840 x 2160 (4K @ 60Hz)
Recommended Category Cable
Cat6
Transmission Distance
230 ft. (70m) over Cat6; 400 ft. (120 m) with B127A-010-H signal booster
Mounting Details
(4) Screws
LED Indicators
TX: Orange (Data), RX: Green (Data)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Video Input
HDMI (FEMALE)
Video Output
HDMI (FEMALE)
Video Ports
HDMI (FEMALE)
Receiver - Number of Video Outputs
2
Transmitter - Number of Video Outputs
1
Max Resolution
4K/60
Extender Style
Wallplate
Extension Method
CATx
Form Factor/Mounting Options
Wallplate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.