Download document () of 20

U050-006

USB 2.0 A to Micro-B Cable (M/M), 6 ft. (1.83 m)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
U050-006
UPC
037332147967
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.11 lb
Compliances
RoHS
Global Catalog
U050-006
Product Type
Cable

Product specifications

Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
Cable Jacket Color
Black
Connector Style
Straight
Product Highlights
Standard "A" Male to Micro-B Male
USB 2.0 480Mbps Transfer rates
Next Generation USB Digital Device Connector
Provides both Data and Power transfers
SideA Connector1
USB A (MALE)
SideB Connector1
MICRO-USB B (MALE)
Operating Temperature
14° to 122°F (-10° to 50°C)
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
SideB Connector3
MICRO-USB B (MALE)
Technology

USB 2.0 (High Speed)
Cable Length
5 - 8ft (1 - 2M)
Cable Type
Passive
Cable Length Range
5 - 8ft (1 - 2M)
Connector
USB-A
MICRO USB-B

Export product specification