Download document () of 20

B127A-1A1-BDBH

DisplayPort to HDMI over Cat6 Extender Kit, KVM Support, 4K 60Hz, 4:4:4, USB, PoC, HDCP 2.2, 230 ft., TAA

General specifications

Product Name
Eaton Tripp Lite series extender
Catalog Number
B127A-1A1-BDBH
UPC
037332258656
Product Length/Depth
2.46 in
Product Height
2.12 in
Product Width
4.53 in
Product Weight
0.9 lb
Compliances
CE Marked
FCC Compliant
RoHS
REACH
Product Type
Extender

Product specifications

Type
Extender Kit
Audio Specification
Pass-through audio (LPCM 2.0/5.1/7.1)
Audio Ports
DISPLAYPORT (FEMALE)
Supports pass-through of audio formats including LPCM2.0/5.1/7.1
AC Power Adapter Plug(s)
AS/NZS 3112 Australia
CEE 7/16 Schuko
BS 1363 UK
NEMA 1-15P North America
Relative Humidity
0-85% non-condensing
Audio Input
Displayport
Color
Black
Audio Output
Toslink
HDMI
Input
Transmitter or Receiver (included)
Material
Metal
Product Features
Power Over Cable (PoC) Support
3D Video Supported
TAA Compliant
Mounting Accessory Included
USB Extension Support
IR Remote Extension Support
Consumer Electronics Control (CEC) Supported
EDID Compatible
Rackmountable
USB Specification
USB 1.1 (up to 12 Mbps)
Color Depth
36-bit Deep color
36-bit Deep Color
Product Highlights
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
DIP switch selection allows bi-directional IR or USB function for controlling the source
Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) for crystal-clear video
Power over Cable (PoC) technology provides power to either end via Cat6 cable
Extend touch screen ability for Interactive Flat Panel Displays
Transmitter's local port shows you the 4K image being displayed at the other end
Packaging Type
Box
Chroma Sub Sampling
4:4:4
Power Source Type
AC Adapter
HDCP Specification
1.4
SideA Connector1
DISPLAYPORT (FEMALE)
SideB Connector1
HDMI (FEMALE)
SideA Connector2
HDMI (FEMALE)
SideB Connector2
RJ45 (FEMALE)
SideA Connector3
RJ45 (FEMALE)
SideB Connector3
USB A (FEMALE)
HDMI (FEMALE)
Displayport Specification
1.2a
SideA Connector4
MICRO-USB B (FEMALE)
3.5MM (FEMALE)
Voltage Compatibility (VAC)
100 VAC
110 VAC
120 VAC
125 VAC
127 VAC
200 VAC
208 VAC
220 VAC
230 VAC
240
SideB Connector4
TOSLINK (FEMALE)
3.5MM (FEMALE)
Power Source
Transmitter or Receiver (included)
Technology
HDMI
Cat5/5e
Cat6
POC
Features
Flex Center
Video Ports Details
  • HDMI 2.0
  • HDCP 1.4
  • HDCP 2.2
  • DisplayPort 1.4
AC Plug Type
CEE 7/16 Schuko
NEMA 1-15P
BS1363
AS/NZS 3112
AC Power Adapter Cord Length
4.5 ft
Number of Displays
1
Number of Monitors Supported
2
Included Mounting Accessories
Wallmount
Max Supported Video Resolution
3840 x 2160 (4K @ 60Hz)
Recommended Category Cable
Cat6
Max. Distance (Between any 2 Units)
230 ft.; 400 ft. with B127A-010-H signal booster
Transmission Distance
230 ft.
Mounting Details
Wallmount
LED Indicators
TX: Green (Power); RJ45 Port: Green (Connection), Orange (Activity); RX: Green (Power), RJ45 Port: Green (Connection), Orange (Activity)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Video Input
DISPLAYPORT (FEMALE)
Video Output
HDMI (FEMALE)
Video Ports
DISPLAYPORT (FEMALE)
HDMI (FEMALE)
Receiver - Number of Video Outputs
1
Transmitter - Number of Video Outputs
1
Max Resolution
4K/60
Extender Style
Box
Extension Method
CATx
Form Factor/Mounting Options
Box
Wall-mount

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.