Download document () of 20

P580-015-8K6

DisplayPort Cable with Latching Connectors (M/M), 8K 60 Hz, HDR, HBR3, 4:4:4, HDCP 2.2, Black, 15 ft. (4.57 m)

  • Plug-and-play operation with no software required for easy, immediate installation
  • Complies with HDCP 2.2 standards to display up-to-date 4K video content
  • Carries High Dynamic Range (HDR) signals for rich contrast and expanded color accuracy
  • Supports UHD resolutions up to 8K @ 60 Hz (4:4:4) for state-of-the-art video quality

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
P580-015-8K6
UPC
037332290946
Product Length/Depth
0.5 in
Product Height
12 in
Product Width
10 in
Product Weight
0.68 lb
Compliances
RoHS
WEEE Directive
CE Marked
UKCA
Global Catalog
P580-015-8K6
Product Type
Cable

Product specifications

Type
Passive Cable
Operating Humidity Range
0% TO 90% RH, NON-CONDENSING
Storage Humidity Range
0% TO 90% RH, NON-CONDENSING
Color
Black
Cable Jacket Rating
VW-1
Material
PVC
Cable Jacket Color
Black
Connector Color
Blue
Connector Plating
Gold
Product Features
HDR Support
Latching or Gripping Connector
Color Depth
24-bit True color
24-bit True Color
Connector Style
Straight
Contact Plating
Gold
Packaging Type
Polybag
Chroma Sub Sampling
4:4:4
HDCP Specification
2.2
SideA Connector1
DISPLAYPORT (MALE)
SideB Connector1
DISPLAYPORT (MALE)
SideB Connector3
DISPLAYPORT (MALE)
Displayport Specification
1.4
Technology
DisplayPort
Bandwidth
32.4 Gbps
Connector
DISPLAYPORT
Cable Length
15 Foot
Cable Outer Diameter (OD)
7.3MM
Max Supported Video Resolution
7680 x 4320 (8K) @ 60Hz
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
Cable Type
Passive
Signal Transmission
Bidirectional
Video Input
DISPLAYPORT (MALE)
Video Output
DISPLAYPORT (MALE)
Max Resolution
8K/60
Cable Length Range
14 - 20ft (4 - 6M)

Export product specification