Download document () of 20

P580-035-4K6

4K DisplayPort Cable (M/M) - 4K 60 Hz, HDR, 4:4:4, 21.6 Gbps, Black, 35 ft. (10M) (P580-035-4K6)

General specifications

Product Name
Tripp Lite by Eaton display cable
Catalog Number
P580-035-4K6
UPC
037332293763
Product Length/Depth
0.5 in
Product Height
17 in
Product Width
14 in
Product Weight
1.34 lb
Compliances
RoHS
CE Marked
REACH
UKCA
WEEE Directive
FCC Compliant
Global Catalog
P580-035-4K6
Product Type
Display cable

Product specifications

Type
Passive Cable
Operating Humidity Range
0% TO 90% RH, NON-CONDENSING
Storage Humidity Range
0% TO 90% RH, NON-CONDENSING
Color
Black
Cable Jacket Rating
VW-1
Material
PVC
Cable Jacket Color
Black
Connector Color
Gray
Connector Plating
Gold
Product Features
Latching or Gripping Connector
Color Depth
24-bit True color
24-bit True Color
Connector Style
Straight
Product Highlights
Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) with HBR2 (High Bit Rate 2)
Patented bonded-pair design with small, flexible outside diameter of just 7.3 mm
35 ft. length allows you great flexibility in setting up devices in your A/V application
Complies with HDCP 2.2 standards to display up-to-date 4K video content
Plug-and-play operation with no software required for easy, immediate installation
Contact Plating
Gold
Packaging Type
Polybag
Chroma Sub Sampling
4:4:4
HDCP Specification
2.2
SideA Connector1
DISPLAYPORT (MALE)
SideB Connector1
DISPLAYPORT (MALE)
SideB Connector3
DISPLAYPORT (MALE)
Displayport Specification
1.2
Technology
DisplayPort
Connector
DISPLAYPORT
Cable Length
35 Foot
Cable Outer Diameter (OD)
7.3MM
Max Supported Video Resolution
3840 X 2160 60HZ (4K)
Wire Gauge (AWG)
26/30
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
Cable Type
Passive
Signal Transmission
Bidirectional
Video Input
DISPLAYPORT (MALE)
Video Output
DISPLAYPORT (MALE)
Max Resolution
4K/60
Cable Length Range
20 - 50ft (6 - 15M)

Export product specification