Download document () of 20

B127A-1A1-BCBH

USB-C to HDMI over Cat6 Extender Kit, KVM Support, 4K 60Hz, 4:4:4, USB, PoC, HDCP 2.2, up to 230 ft., TAA

General specifications

Product Name
Eaton Tripp Lite series extender
Catalog Number
B127A-1A1-BCBH
UPC
037332258663
Product Length/Depth
2.457 in
Product Height
1.063 in
Product Width
4.528 in
Product Weight
1 lb
Compliances
FCC Compliant
CE Marked
RoHS
REACH
Product Type
Extender

Product specifications

Type
Extender Kit
Audio Specification
Pass-through audio (LPCM 2.0/5.1/7.1)
Accessory Class
Audio Ports
HDMI (FEMALE)
AC Power Adapter Plug(s)
AS/NZS 3112 Australia
CEE 7/16 Schuko
BS 1363 UK
NEMA 1-15P North America
Relative Humidity
0-85% non-condensing
Audio Input
USB-C
Color
Black
Audio Output
Toslink
HDMI
Input
Transmitter or Receiver (included)
Material
Metal
USB Power Delivery (PD) Charging Support
Yes
Product Features
Mounting Accessory Included
Multi-Resolution Support
Extended Mode
Power Over Cable (PoC) Support
Range Extension with Booster
Consumer Electronics Control (CEC) Supported
3D Video Supported
EDID Compatible
Mirror Mode
TAA Compliant
USB Extension Support
IR Remote Extension Support
USB Specification
USB 1.1 (up to 12 Mbps)
Color Depth
36-bit Deep color
36-bit Deep Color
Product Highlights
Power over Cable (PoC) technology provides power to either end via Cat6 cable
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
DIP switch selection allows bi-directional IR or USB function for controlling the source
USB-C PD 3.0 port charges source device to avoid battery drain and untimely shutdowns
Extend touch screen ability for Interactive Flat Panel Displays
Supports 4K @ 60 Hz video resolutions (4:4:4) as specified in HDMI 2.0
Charging Port Type
USB C (FEMALE)
Packaging Type
Box
Chroma Sub Sampling
4:4:4
Power Source Type
AC Adapter
HDCP Specification
1.4
SideA Connector1
USB C (FEMALE)
SideB Connector1
HDMI (FEMALE)
Charging Ports
Supports 60W (20V 3A) Power to Host Computer
USB-C: 100W (20V 5A) Power Delivery (PD 3.0)
SideA Connector2
HDMI (FEMALE)
SideB Connector2
RJ45 (FEMALE)
SideA Connector3
RJ45 (FEMALE)
Accessory Type
Extender kit
SideB Connector3
HDMI (FEMALE)
USB A (FEMALE)
SideA Connector4
MICRO-USB B (FEMALE)
3.5MM (FEMALE)
Voltage Compatibility (VAC)
100 VAC
110 VAC
120 VAC
125 VAC
127 VAC
200 VAC
208 VAC
220 VAC
230 VAC
240
SideB Connector4
TOSLINK (FEMALE)
3.5MM (FEMALE)
Host Connector
USB C (FEMALE)
SideA Connectors5
HDMI (FEMALE)
SideB Connectors5
USB A (FEMALE)
Power Source
Transmitter or Receiver (included)
Technology
Cat6
HDMI
POC
Cat5/5e
Features
Flex Center
Video Ports Details
  • HDMI 2.0
  • HDCP 2.2
AC Plug Type
NEMA 1-15P
CEE 7/16 Schuko
BS1363
AS/NZS 3112
AC Power Adapter Cord Length
4.5 ft
Number of Displays
1
Number of Monitors Supported
2
Included Mounting Accessories
Wallmount
Max Supported Video Resolution
3840 x 2160 (4K @ 60Hz)
Recommended Category Cable
Cat6
Transmission Distance
230 ft.
Mounting Details
Wallmount
LED Indicators
TX: Green (Power); RJ45 Port: Green (Connection), Orange (Activity); RX: Green (Power), RJ45 Port: Green (Connection), Orange (Activity)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Resolutions Supported
3840 x 2160 (4K x 2K) @ 60 Hz (Both Local HDMI port and monitor connected to receiver unit via A/V over Cat6)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Video Input
USB C (FEMALE)
Video Output
HDMI (FEMALE)
Video Ports
HDMI (FEMALE)
Receiver - Number of Video Outputs
1
Transmitter - Number of Video Outputs
1
Max Resolution
4K/60
Extender Style
Box
Extension Method
CATx
Form Factor/Mounting Options
Box
Wall-mount

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.