Download document () of 20

B203-104-POC

4-Port USB over Cat5/Cat6 Extender Kit with Power over Cable - USB 2.0, Up to 164.04 ft. (50M), Black

General specifications

Product Name
Eaton Tripp Lite series USB over Cat extender
Catalog Number
B203-104-POC
UPC
037332252890
Product Length/Depth
5.59 in
Product Height
1.73 in
Product Width
7.87 in
Product Weight
0.17 lb
Compliances
RoHS
REACH
CE Marked
Certifications
NOM
Global Catalog
B203-104-POC
Product Type
USB over Cat extender

Product specifications

Application
  • Connect an impact printer, 1080p webcam and other devices using existing in-wall Cat5/6 wiring to a computer, laptop or server located in another room
  • Eliminate excessive cable clutter with the extender kit’s PoC capability
  • Place the computer or server in a locked cabinet or closet to protect against tampering
Relative Humidity
0-85% non-condensing
Color
Black
White
Cable Jacket Color
Black
Connector Plating
Gold
Product Features
TAA Compliant
USB Specification
USB 2.0 (up to 480 Mbps)
Product Highlights
Widely compatible transmitter/receiver works with Windows, Mac and Chrome OS
Plug-and-play operation with no software required for easy, immediate installation
Power over Cable (PoC) technology provides power to the receiver via cable
Supports USB 2.0 speeds up to 480 Mbps to ensure reliable data transfers
Extends USB 2.0 data transfers up to 164 ft. (50 m) using Cat5/5e/6/6a cabling
SideA Connector1
USB A (FEMALE)
SideB Connector1
RJ45 (FEMALE)
SideA Connector2
RJ45 (FEMALE)
Operating Temperature
32° to 104°F (0° to 40°C)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
SideA Connector3
MICRO-USB B (FEMALE)
SideB Connector3
RJ45 (FEMALE)
Technology

USB 2.0 (High Speed)
Built-In Cable Length
1 ft
Cable Length
Up to 4ft (up to 1M)
Number of Ports
4
LED Indicators
Transmitter: 1x Green (CONNECTION), 1x Orange (ACTIVITY) Receiver: 1x Green (CONNECTION), 1x Orange (ACTIVITY)
Material
PVC
Recommended Category Cable
Cat6
Connector
RJ45
USB-A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.