Download document () of 20

P568-025-8K6

8K HDMI Cable (M/M) - 8K 60 Hz / 4K 120 Hz, Dynamic HDR, 4:4:4, HDCP 2.2, Black, 25 ft. (7.6 m)

  • Double shielded to reduce potentially harmful line noise that can disrupt the AV signal
  • Supports Dynamic HDR for richer contrast and expanded color accuracy per frame
  • Supports UHD resolutions up to 8K @ 60 Hz (4:4:4) for enhanced video without latency
  • Supports eARC for full-resolution object-based surround sound with no compression
  • Patented bonded pair design allows for smaller outside diameter, flexible 26AWG cable

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
P568-025-8K6
UPC
037332290403
Product Length/Depth
0.5 in
Product Height
17 in
Product Width
14 in
Product Weight
0.98 lb
Compliances
RoHS
CE Marked
FCC Compliant
REACH
UKCA
WEEE Directive
Certifications
IEC/EN 62040-1
Global Catalog
P568-025-8K6
Product Type
Cable

Product specifications

Type
Passive Cable
Audio Specification
eARC
Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
Color
Black
Cable Jacket Rating
VW-1
Material
PVC
Cable Jacket Color
Black
Connector Color
Blue
Connector Plating
Gold
Product Features
EDID Support
HDR Support
EDID Compatible
Consumer Electronics Control (CEC) Supported
3D Video Supported
DSC Support
Ethernet Support
Cable Jacket Material
PVC
Color Depth
36-bit Deep color
36-bit Deep Color
48-bit Deep color
Connector Style
Straight
Contact Plating
Gold
Packaging Type
Polybag
Chroma Sub Sampling
4:4:4
HDCP Specification
2.2
SideA Connector1
HDMI (MALE)
SideB Connector1
HDMI (MALE)
SideB Connector3
HDMI (MALE)
Technology
HDMI
Bandwidth
48 Gbps
Connector
HDMI
Supported Resolution
7680 x 2160 (8K)
1280x720 (720p)
1920x1080 (1080p)
3840x2160 (4K)
Cable Length
25 Foot
Cable Outer Diameter (OD)
7.3 mm
Max Supported Video Resolution
7680 x 4320 (8K) @ 60Hz
Minimum Bend Radius
36.5mm
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
Cable Type
Passive
Signal Transmission
Bidirectional
Video Input
HDMI (MALE)
Video Output
HDMI (MALE)
Max Resolution
8K/60
Cable Length Range
20 - 50ft (6 - 15M)

Export product specification