Download document () of 20

B156-003-H8K

3-Port DisplayPort/USB-C to HDMI Multi-Monitor Splitter, MST Hub, 8K 60Hz, DP1.4, TAA

General specifications

Product Name
Tripp Lite by Eaton Audio Video splitter
Catalog Number
B156-003-H8K
UPC
037332287380
Product Length/Depth
3.937 in
Product Height
1.169 in
Product Width
5.039 in
Product Weight
0.198 lb
Compliances
TAA Compliant
RoHS
WEEE Directive
CE Marked
FCC Compliant
UKCA
Global Catalog
B156-003-H8K
Product Type
Splitter

Product specifications

Type
Splitter
AC Power Adapter Plug(s)
CEE 7/16 Schuko
NEMA 1-15P North America
BS 1363 UK
AS/NZS 3112 Australia
Color
Black
Package Contents
Mounting hardware
Installation guide
B156-003-H8K 3-Port DisplayPort to HDMI Multi-Monitor Splitter
(4) International plug adapters (North America, Europe, U.K., Australia)
External power supply (Input: 100–240V, 50/60 Hz, 0.6A; Output: 5V 3A) with 4.5 ft. cord
System Requirements
DisplayPort 1.4 bandwidth is 32.4 Gbps. Higher resolution monitors take up more bandwidth. Although HDMI monitors support video resolutions up to 3840 x 2160 on individual monitors, the number of 4K monitors connected at the same time is limited.
A computer with a DisplayPort 1.4 compatible graphics card (e.g. AMD Radeon with AMD Eyefinity Technology). Backward compatible with most DisplayPort 1.1a equipment running current graphics drivers. The feature set is limited to that of the attached equipment (e.g. you may be limited to displaying in clone/mirror mode only). Compatibility with older graphics cards is not guaranteed.
Mac OS X does not support MST for NVIDIA and Intel graphics processor units, limiting video display on the connected monitors to mirror mode.
Connector Plating
Nickel
Product Features
3D Video Supported
TAA Compliant
Power Over Cable (PoC) Support
EDID Support
MST Support
Color Depth
16-bit Deep Color
Product Highlights
Transmits in mirrored, extended and video wall modes for advanced digital signage
Ready for plug-and-play operation with no additional software or drivers needed
Complies with HDMI 2.0 standards and backward compatible with earlier versions
Supports UHD resolutions up to 8K @ 60 Hz (4:4:4) in video wall mode
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Contact Plating
Gold
Chroma Sub Sampling
4:4:4
External Power Supply Certifications
FCC
UL
cUL
Power Source Type
AC Adapter
HDCP Specification
1.4
SideB Connector1
HDMI (FEMALE)
SideB Connector3
HDMI (FEMALE)
Displayport Specification
1.4
Host Connector
DISPLAYPORT (FEMALE)
Technology
DisplayPort
Operating Temperature Range
32° to 104°F (0° to 40°C)
Relative Humidity
0-85% non-condensing
Storage Temperature
5° to 122°F (-15° to 50°C)
Adapter
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
BTU Rating
90.365 BTU/h
Cable Length
0 Foot
LED Indicators
(x3) Orange (Monitor Signal); (x1) Green (Power)
Material Of Construction
ABS Plastic
Number Of Ports
3
Operating Temperature
32° to 104°F (0° to 40°C)
TAA Compliance
Yes
Video Input
DISPLAYPORT (FEMALE)
Video Output
HDMI (FEMALE)
Max Supported Video Resolution
11520 x 2160 (8K) @ 60 Hz
Audio Specification
2ch LPCM, AC3,DTS, Bit depth up to 24bits, sample rate up to 192Khz.
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.5A
AC Power Adapter Output Specs (V / A)
5V / 2A
Input x Output
1 x 3
AC Power Adapter Cord Length
5 ft
Power Consumption
26.5 W
Resolutions Supported
Video Wall Mode: (1x3) 3840 x 6480@ 60hz; (3x1) 11520 x 2160@ 60hz Extented Desktop Mode: 3840x2160@ 60hz (Display 1, Display 2 & Display 3) Mirror Mode: 3840x2160@ 60hz (Display 1, Display 2 & Display 3)

Export product specification