Download document () of 20

B119-4X4-4K

4x4 HDMI Matrix Switch with Remote Control, 4K 60Hz, Supports Multi Resolutions, TAA

  • Allows multi-resolution output for mixing and matching displays of various resolutions
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • Supports High Dynamic Range (HDR) for rich contrast and expanded color accuracy
  • Switches between sources via push buttons, included remote control or RS-232 serial
  • Transmits UHD resolutions up to 4K @ 60 Hz (4:4:4) for heightened video quality

General specifications

Product Name
Eaton Tripp Lite series video switch
Catalog Number
B119-4X4-4K
UPC
037332282842
Product Length/Depth
1.17 in
Product Height
9.25 in
Product Width
3.94 in
Product Weight
0.396 lb
Compliances
FCC Compliant
UKCA
RoHS
TAA Compliant
CE Marked
Global Catalog
B119-4X4-4K
Product Type
Video switch

Product specifications

Type
Matrix Switch
Audio Specification
DTS, Dolby, 7.1 channel
AC Power Adapter Plug(s)
AS/NZS 3112 Australia
NEMA 1-15P North America
BS 1363 UK
Europlug
Audio Input
HDMI
Color
Black
Material
Metal
Connector Plating
Nickel
Product Features
HDR Support
TAA Compliant
3D Video Supported
Mounting Accessory Included
RS-232 Serial Extension Support
Consumer Electronics Control (CEC) Supported
EDID Compatible
IR Remote Extension Support
Color Depth
8-bit
Contact Plating
Gold
Chroma Sub Sampling
4:4:4
Port Selection
Pushbutton
HDCP Specification
2.2
SideA Connector1
HDMI (FEMALE)
SideB Connector1
HDMI (FEMALE)
SideB Connector3
HDMI (FEMALE)
Voltage Compatibility (VAC)
100 VAC
110 VAC
125 VAC
127 VAC
200 VAC
208 VAC
220 VAC
230 VAC
240
Host Connector
HDMI (FEMALE)
Port Control
Push buttons
Technology
HDMI
IR
Features
Flex Center
Supported Resolution
1920x1080 (1080p)
3840x2160 (4K)
AC Power Adapter Cord Length
4.5 ft
Included Mounting Accessories
Yes
Input Frequency
50/60Hz
Max Supported Video Resolution
3840 x 2160 @ 60Hz (when all 4 HDMI ports are in use)
Mounting Details
  • Surface mount bracket and screws
  • Yes
LED Indicators
Green and Orange (Green Power LED and Orange Source LEDs (for the Source ports that have devices connected to them); Green LED will also illuminate to indicate the source that is being transmitted to each Output port 1-4.
Input x Output
4 x 4
Number of Ports
4
Max Resolution
4K/60

Export product specification